Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Zoft Wall
Bill of material
56993-402
ORDERNO
56993-402
u
APPARENT_LOAD
apparent load
15
ASSEMBLY_CODE
assembly code
D
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIEBARCODE
cobiebarcode
-
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0.9
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
200
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
98
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAGERHULTPARTNUMBER
fagerhultpartnumber
-
FAMILY_NAME
family name
HEIGHT
height
75
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
-
LAMP
lamp
15
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTSOURCE
lightsource
LED
LOR
lor
0
MANUFACTURER
manufacturer
-
MASSUNIT
massunit
1
MATERIALACCENTBODY
materialaccentbody
MATERIALBODY
materialbody
MATERIALLOUVRE
materiallouvre
MATERIALREFLECTOR
materialreflector
MODEL
model
-
NUMBEROFLAMPS
numberoflamps
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUFFIXCODE
suffixcode
Standard
TILT_ANGLE
tilt angle
90
TOTALLENGTH
totallength
600
TOTALWIDTH
totalwidth
165
TYPE_COMMENTS
type comments
-
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
-
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight_kg
1.3
CCT__K
cct, k
4000
u
CRI
cri
80
DIFFUSER
diffuser
Acrylic
u
EFFECT__W
effect, w
21
u
HEIGHT__MM
height, mm
370
u
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
50 00010 %
u
LIGHT_CONTROL
light control
DALIPhase-pulse
LMW
lmw
67
u
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0,8
u
LUMEN_MAINTENANCE_L80_B50__H
lumen maintenance l80 b50, h
55 000
u
LUMEN_OUTPUT
lumen output
1398
u
MISCELLANEOUS
miscellaneous
Acrylic
u
PROTECTION_CLASS
protection class
1
SDCM
sdcm
3
WEIGHT__KG
weight, kg
1.6
u
NAME
name
56993-402
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D