Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Zoft CeilingWall
Bill of material
56400-469
ORDERNO
56400-469
u
APPARENT_LOAD
apparent load
15
ASSEMBLY_CODE
assembly code
D
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIEBARCODE
cobiebarcode
-
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0.9
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
400
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAGERHULTPARTNUMBER
fagerhultpartnumber
-
FAMILY_NAME
family name
HEIGHT
height
150
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
-
LAMP
lamp
13W
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTSOURCE
lightsource
1x13
LJUSOEPPNING
ljusöppning
152
LOR
lor
0
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MATERIALACCENTBODY
materialaccentbody
MATERIALBODY
materialbody
MATERIALLOUVRE
materiallouvre
MATERIALREFLECTOR
materialreflector
MODEL
model
-
NUMBEROFLAMPS
numberoflamps
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
56300.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUFFIXCODE
suffixcode
DSI/switchDIM
TILT_ANGLE
tilt angle
90
TOTALLENGTH
totallength
400
TOTALWIDTH
totalwidth
0
TYPE_COMMENTS
type comments
-
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fagerhult.se
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight_kg
1.3
BRAND_OF_DRIVER
brand of driver
Vossloh
CCT__K
cct, k
3000
u
CRI
cri
80
DIAMETER__MM
diameter, mm
400
u
EFFECT__W
effect, w
19
u
HEIGHT__MM
height, mm
126
u
IP_RATING
ip rating
44
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
50 000 10
u
LIGHT_DISTRIBUTION
light distribution
Direct
LMW
lmw
111
u
LOUVRE
louvre
Opal
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L89
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L94
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L91
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.94
LUMEN_MAINTENANCE_L80_B50__H
lumen maintenance l80 b50, h
100 000
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
90 000
LUMEN_OUTPUT
lumen output
2062
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MCB_B10A
mcb b10a
32
u
MCB_B16A
mcb b16a
50
MCB_C10A
mcb c10a
52
MCB_C16A
mcb c16a
85
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
POWER_FACTOR__100__
power factor, 100 %
0.98
u
PROTECTION_CLASS
protection class
1
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
3
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
2
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
2
WEIGHT__KG
weight, kg
3.3
u
NAME
name
56400-469
u
LIGHT_CONTROL
light control
e-Sense Detect onoff
u
AM
am
u
POWER_ON_LAST_LEVEL
power on last level
u
STAND_BY_W
stand by w
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
u
PWM
pwm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D