Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Airtècnics
Description
Zen M,G Air Curtain - Unheated
Bill of material
Zen M,G Air Curtain - Unheated
ORDERNO
Zen M,G Air Curtain - Unheated
A
a
1
AIRFLOW
airflow
3600
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
0
APPARENT_LOAD
apparent load
433.000
ASPIRATION_MAINTENANCE_SPACE
aspiration/maintenance space
1
ASSEMBLY_CODE
assembly code
B
b
236.500
CABLE
cable
CB7
CATEGORY
category
CLASSIFICATION
classification
0
COD
cod
141
CONTROL
control
CA-5AW-IR
COST
cost
0
CURRENT_FANS
current fans
1.880
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
291
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EC
ec
0
FAMILY_NAME
family name
FAMILY_VERSION
family version
2.0
FANS_STAGE
fans stage
5
FREQUENCY
frequency
50
G
g
0
HEIGHT
height
473
HORIZONTAL
horizontal
1
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFanType
IFCEXPORTTYPE
ifcexporttype
CENTRIFUGALFORWARDCURVED
KEYNOTE
keynote
L
l
2000
LENGTH
length
2120
M
m
1
MANUFACTURER
manufacturer
AIRTECNICS
MASSUNIT
massunit
1
MATERIAL_CURTAIN
material curtain
MATERIAL_GRILLE
material grille
MATERIAL_PANELS
material panels
MODEL
model
Air Curtain ZEN A
NAME_LOOKUP_DATA
name_lookup_data
ZEN_(A)_Data_Lookup
NAME_LOOKUP_REF
name_lookup_ref
ZEN_(A)_Ref_Lookup
NOISE_LEVEL__DB_A__
noise level (db(a))
57
OMNICLASS_NUMBER
omniclass number
23.75.70.21.17
OMNICLASS_TITLE
omniclass title
Air Curtains
PART_TYPE
part type
0
POWER_FANS
power fans
0.424
POWER_FANS_FACTOR
power fans factor
0.981
PRODUCT_DESCRIPTION
product description
Self-supporting casing construction made of galvanized steel plate, finished in structural epoxy-polyester painting white colour RAL9016 as standard. Other colours or stainless steel are available on request. Micro-perforated inlet grille with filter functions and easy service. It does not need prefilter. Anodized aluminium outlet vanes, airfoil shaped, adjustable from 0 to 15º each side. Double-inlet centrifugal fans driven by an external rotor motor and low noise level. 5-speed selector. “A” type without heating, air only. Includes Plug&Play control with 7m RJ45 cable and infrared remote control. Optional: Clever control (programmable, automatic, intelligent, energy saving, Modbus RTU for BMS…) Air Volume: 3600 m3/h Fans: 0,424 kW 1,88 A 230Vx1 50Hz Dimensions: 475x260x2000 mm (depth, height, length)
PRODUCT_HEATING
product heating
Air
PRODUCT_REFERENCE
product reference
ZEN M 2000 A
PRODUCT_SIZE
product size
2000
REMOTE_CONTROL
remote control
IR-AIR
REVIEW_DATE
review date
10/2018
REVIT_VERSION
revit version
Revit 2016 - English
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORTS__HORIZONTAL_
supports (horizontal)
0
SUPPORTS_LENGTH
supports length
0
TYPE_COMMENTS
type comments
Decorative air curtain in contemporary architectural style. Its minimalist and smart design integrates in any environment and offers infinite options to customize. The panels can include logos, lighting, signage, safety or information signs, graphics, pictures, clocks, all according to customer specifications. Front anodized aluminium panels. Optionally manufactured in brushed or mirror polished stainless steel. Other materials are possible, such as galvanized steel, smooth or texturated skinplate, wood, etc. Central structure made of galvanized steel finished in black forge as standard. Other colours are available on request. Anodized aluminium outlet vanes, airfoil shaped, adjustable in both directions. Double-inlet centrifugal fans driven by an external rotor motor and low noise level. 5-speed selector. EC models assembled with very low consumption efficiency fans. “P” type with water heated coil. “E” type with electrical shielded elements, three stages with integrated regulation. “A” type without heating, air only. Optional expansion DX coil. Includes Plug&Play control with 7m RJ45 cable and infrared remote control. Optional: Clever control (programmable, automatic, intelligent, energy saving, Modbus RTU for BMS…)
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.airtecnics.com/products/air-curtain-zen
URL_DATASHEET
url_datasheet
https://www.airtecnics.com/download/file/1959/zen.pdf
URL_MANUFACTURER
url_manufacturer
https://www.airtecnics.com/
VERTICAL_LEFT
vertical left
0
VERTICAL_RIGHT
vertical right
0
VOLTAGE
voltage
230.000
WEIGHT
weight
58
WORK_PLANE_BASED
work plane-based
0
VAR__HEATING__
· heating ·
-/ Select Heating /-
VAR__OTHERS__
· others ·
-/ Select Supports - Inst.Maint. Space /-
VAR__POSITION__
· position ·
-/ Select Curtain Position /-
NAME
name
Zen M,G Air Curtain - Unheated
QASTATE
6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D