Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Brown Jordan
Description
WS Wall Cab 2 Full Height Doors
Bill of material
WS Wall Cab 2 Full Height Doors
ORDERNO
WS Wall Cab 2 Full Height Doors
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1.083
DEPTH_DOOR
depth+door
1.156
DESCRIPTION
description
24"x18"x13"D Wall Cabinet - 2 Full Height Doors Includes 1 Shelf
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1.495
DOOR_INSERT_MATERIAL
door insert material
DOOR_MATERIAL
door material
DOOR_RAIL_HORZ_MATERIAL
door rail horz material
DOOR_RAIL_VERT_MATERIAL
door rail vert material
DOOR_STYLE
door style
Keywest
DOOR_WIDTH
door width
1.990
FAMILY_NAME
family name
FINISH
finish
HANDLE_MATERIAL
handle material
HANDLE_OFFSET
handle offset
0.120
HEIGHT
height
1.500
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
WS2418
NUMBER_OF_SHELVES
number of shelves
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_DEPTH
shelf depth
1.000
SHELF_HEIGHT
shelf height
0.719
SHELF_WIDTH
shelf width
1.875
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
0
NAME
name
WS Wall Cab 2 Full Height Doors
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D