Catalog navigation
CAD model selection
Selectable products: 10 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
OCee Design
Description
Workspace and Landscaping
Bill of material
DEN.BOOTH
ORDERNO
DEN.BOOTH
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth
u
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_30_20_65:Privacy screens
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
u
CONSTITUENTS
constituents
n/a
CONTACTEMAILADDRESS
contactemailaddress
u
CONTACTFAXNUMBER
contactfaxnumber
u
CONTACTTELEPHONENUMBER
contacttelephonenumber
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
1200 x 1000 x 1225 Booth Pod, Optional Worksurface, Rail and Canopy
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Enhanced acoustic properties, Range of power and data units, Easily reconfigured
u
FINISH
finish
n/a
u
FIRERATING
firerating
0
u
GRADE
grade
LOMD4
u
HOST
host
0
IFCEXPORTAS
ifcexportas
u
IFCEXPORTTYPE
ifcexporttype
u
INSTALLATIONDATE
installationdate
n/a
u
KEYNOTE
keynote
Pr_40_30_20_65
MAINCOLOR
maincolor
u
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESSUK
manufactureraddressuk
u
MANUFACTURERNAME
manufacturername
u
MANUFACTURERURL
manufacturerurl
u
MASSUNIT
massunit
1
MATERIAL
material
Table-top 25mm, 12mm chamfered, Table-top finishes in Maple, White, Cherry, Walnut and Oak with matching edging
u
MODEL
model
DUB1M121012
u
MODELNUMBER
modelnumber
DUB1M121012
u
MODELREFERENCE
modelreference
Landscape
u
MTRL_PANELINNER
mtrl_panelinner
MTRL_PANELOUTER
mtrl_panelouter
MTRL_PANELTRIM
mtrl_paneltrim
MTRL_WORKSURFACEFINISH
mtrl_worksurfacefinish
NAME
name
DEN.BOOTH
u
NBSDESCRIPTION
nbsdescription
n/a
u
NBSOFFICEMASTERTAG
nbsofficemastertag
u
NBSREFERENCE
nbsreference
Pr_40_30_20_65
u
NBSTYPEID
nbstypeid
u
NOMINALHEIGHT
nominalheight
0
u
NOMINALLENGTH
nominallength
0
u
NOMINALWIDTH
nominalwidth
0
u
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/landscape/p/115/desc/den-booth/
u
REPLACEMENTCOST
replacementcost
n/a
u
REVISION
revision
1
u
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Booth
u
SHARED
shared
1
u
SIZE
size
W 1000 x D 1225 x H 1200
u
STYLE
style
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
u
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
1200 x 1000 x 1225 Booth Pod, Optional Worksurface, Rail and Canopy
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
u
UNICLASS2015REFERENCE
uniclass2015reference
u
UNICLASS2015VERSION
uniclass2015version
u
URL
url
http://www.oceedesign.com/
VERSION
version
u
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
u
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
sales@oceedesign.com
WARRANTYGUARANTORPARTS
warrantyguarantorparts
sales@oceedesign.com
WARRANTYSTARTDATE
warrantystartdate
n/a
u
WITHDESKHEIGHTDOUBLETABLE
withdeskheightdoubletable
0
u
WITHDESKHEIGHTSINGLETABLE
withdeskheightsingletable
0
u
WITHPOSEURHEIGHTDOUBLETABLE
withposeurheightdoubletable
0
u
WITHPOSEURHEIGHTSINGLETABLE
withposeurheightsingletable
0
u
WORK_PLANE_BASED
work plane-based
0
VAR_AUTHOR
_author
Diane Butterworth
u
VAR_BIMSPEC_GUID
_bimspec_guid
0
u
VAR_CREATED_BY
_created by
hello@dianebutterworth.com
u
VAR_CURRENT_REVISION
_current revision
1
u
CLASSIFICATIONNAME
classificationname
Uniclass2015
u
CREATEDBY
createdby
hello@dianebutterworth.com
u
CREATEDON
createdon
17-06-2015
u
DEPTH
depth
1225
u
DOCUMENTATIONCERTIFICATES
documentationcertificates
http://www.oceedesign.com/resources/
u
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
http://www.oceedesign.com/resources/
u
DOCUMENTATIONLITERATURE
documentationliterature
http://www.oceedesign.com/resources/
u
DOCUMENTATIONTECHNICAL
documentationtechnical
http://www.oceedesign.com/resources/
u
HEIGHT
height
1200
u
MANUFACTURERADDRESS
manufactureraddress
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
u
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 1604 674674
u
MAUFACTUREREMAIL
maufactureremail
sales@oceedesign.com
u
MTRL_WORKSURFACE
mtrl_worksurface
NBSNOTE
nbsnote
n/a
u
NBSOBJECTNAME
nbsobjectname
1200 x 1000 x 1225 Booth Pod, Optional Worksurface, Rail and Canopy
u
TYPENAME
typename
1200 x 1000 x 1225 Booth Pod, Optional Worksurface, Rail and Canopy
u
WIDTH
width
1000.000
u
WITH_WORKSURFACE
with worksurface
0
u
COMPONENT_01
component 01
COMPONENT_02
component 02
MTRL_PANELFINISH
mtrl_panelfinish
BOOTH_INTERIOR
booth interior
BOOTHINTERIOR
boothinterior
900
u
ADDITIONALSIDEPANEL
additionalsidepanel
0
u
MTRL_SEATBASE
mtrl_seatbase
MTRL_SEATFABRIC
mtrl_seatfabric
SEAT_WIDTH
seat width
0
u
WITHCANOPY
withcanopy
0
u
WITHSEATING
withseating
0
u
WITHWORKSURFACE
withworksurface
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D