Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Wenger Corporation
Description
Wood Locker Square
Bill of material
Wood Locker Square
ORDERNO
Wood Locker Square
VAR1_
1"
1.00000000000031
VAR1_8_
1/8"
0.125
VAR2_
2"
2
VAR22_
22"
21.9612860033439
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_HEIGHT
b height
71.812
CATEGORY
category
COST
cost
0
CUT_BACK_HEIGHT
cut back height
17.500
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Square Locker
DESIGN_OPTION
design option
-1
DOOR_LENGTH
door length
18
FAMILY_NAME
family name
FRONT_HEIGHT
front height
16.187
HEIGHT
height
75.250
HOST
host
2
KEYNOTE
keynote
Wenger Wood Locker
MANUFACTURER
manufacturer
Wenger Corporation
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_NUMBER
part number
241B012
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
17.372
SEAT_RADIUS
seat radius
25
SEAT_T
seat t
1.185
SHARED
shared
1
SHELF_B_HEIGHT
shelf b height
59.062
SHELF_HEIGHT
shelf height
12.000
SHELF_HT_12
shelf ht+12
71.812
SHELF_T_HEIGHT
shelf t height
59.812
SIZE
size
36
TOP_CAP_B
top cap b
71.812
TOP_CAP_T
top cap t
72.562
TOP_SEAT___BOTTOM_CURVE
top seat---bottom curve
72.562
TOP_T
top t
3.438
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wengercorp.com/Home/Contact.html
WIDTH
width
36
WOOD_THICKNESS
wood thickness
0.750
NAME
name
Wood Locker Square
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D