User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 12 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ICOPAL
VARIANTNAME
3LayersOfAcrilic_2000x1000x250_Frosted
u
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARAREA
Area
1.26
u
VARINSTALLATION
Installation
To be used externally on roofs with a slope less than 30 degrees
VARLIGHTTRANSMISSIONRATE
Light Transmission Rate (%)
69.0
u
VAROPENING
Opening
Motor driven opening function that opens at 58 or 78 degrees delivered in 2, 3 or 4 layers of acrylic
VARSYSTEMSANDACCESSORIES
Systems and accessories
According to SS EN 12101-10, Sky vent needs a control unit with a secure power source.
VARUVALUE
U-value
1,9 W/m2 °C
u
VARWEIGHTKG
Weight (kg)
154/139
u
VARDATEOFPUBLISHING
Date of publishing
3/14/2016
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition Number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Icopal
VARNOMINALHEIGHT
Nominal height
1000
VARNOMINALWIDTH
Nominal width
2000
VARPRODUCTSKU
Product SKU
svita-sky-vent-2000
VARPRODUCTFAMILY
Product family
Fire Ventilator
VARPRODUCTGROUP
Product group
Fire Ventilator
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARFRAMEHEIGHT
Frame Height
250
u
VARHEIGHT
Height
1000
VARINSTALLATIONDEPTH
InstallationDepth
0
VARROUGHHEIGHT
Rough Height
0
VARROUGHLENGTH
Rough Length
2000
VARROUGHWIDTH
Rough Width
1000
VARWIDTH
Width
1000
VARINSTDEPTH
InstDepth
249
u
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.icopal.se/~/media/IcopalSE/relaterade_dokument/laglutande_tak/brandventilation_och_takljus/brandventilatorer/produktinformation/icopal_pb_system%20svita%20sky%20vent_dec13_low.pdf
VARPRODUCTGUID
Product Guid
8c6fb0a5-618f-4a03-91e8-c429696a9aa4
VARPRODUCTCERTIFICATION
Product certification
http://www.icopal.se/Hidden%20content/targetgroups/Arkitekt%20och%20Fastighetsagare/Arkitekt%20och%20Fastighetsagare/teknisk_dokumentation/Brandgasventilatorer.aspx
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D