Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Marvin
Description
Window Sliding Glider 2 Sash Wood Ultimate
Bill of material
window_sliding_glider_2_sash_wood_ultimate_not_a_type___load_type_catalog_HI
VARIANTNAME
Not a Type - Load Type Catalog
VARIANTLOD
HI
MUNTINVISIBILITY
Muntin Visibility
1.000
LABELVISIBILITY
Label Visibility
0.000
JAMBEXTENSION
Jamb Extension
1.000
XXOPERATION
XX Operation
1.000
XOOPERATION
XO Operation
0.000
OXOPERATION
OX Operation
0.000
OPERATION
Operation
Gliding
WALLWIDTH
Wall Width
0.830 FEET
SUBSILLVOIDWIDTH
Subsill Void Width
0.130 FEET
SUBSILLVOIDHEIGHT
Subsill Void Height
0.080 FEET
JAMBEXTENSIONLENGTH
Jamb Extension Length
0.450 FEET
HALFWIDTH
Half Width
1.820 FEET
FLATCASINGVISIBILITY
Flat Casing Visibility
0.000
CJAMBEXTENSIONVISIBILITY
C Jamb Extension Visibility
1.000
CJAMBEXTENSION
C Jamb Extension
0.450 FEET
CDEFAULTHEADHEIGHT
C Default Head Height
8.000 FEET
BMCVISIBILITY
BMC Visibility
1.000
SCREENVISIBILITY
Screen Visibility
1.000
PRAIRIEGRILLOFFSET4
Prairie Grill Offset 4"
1.000
PRAIRIEGRILLOFFSET3
Prairie Grill Offset 3"
0.000
PRAIRIE9
Prairie 9
0.000
LITESWIDE
Lites Wide
3.000
LITESHIGH
Lites High
3.000
CUSTOM
Custom
1.000
COTTAGE
Cottage
1.000
SUBSILL
Subsill
1.000
FLATCASING
Flat Casing
0.000
DEFAULTHEADHEIGHT
Default Head Height
8.000 FEET
WALLCLOSURE
Wall Closure
0.000
CASINGVISIBILITY
Casing Visibility
1.000
BMC
1.000
VENTAREA
Vent Area
1.995 SF
INSET
Inset
0.000 FEET
ROUGHWIDTH
Rough Width
3.920 FEET
ROUGHHEIGHT
Rough Height
1.710 FEET
HEIGHT
Height
1.670 FEET
WIDTH
Width
3.830 FEET
DLOWIDTH
DLO Width
1.860 FEET
DLOHEIGHT
DLO Height
1.390 FEET
URL
www.marvin.com
PRODUCTPAGEURL
Product Page URL
http://www.marvin.com/windows/sliding-windows/
PRODUCTNAME
Product Name
Glider Windows
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.marvin.com/download.aspx?Pub_ID=434
MODEL
Model
WUGL5050
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
(800)472-8895
MANUFACTUREREMAIL
Manufacturer Email
MDS@marvin.com
MANUFACTURERADDRESS
Manufacturer Address
401 State Avenue North, Warroad, Minnesota 56763
MANUFACTURER
Manufacturer
Marvin Windows and Doors
GLASSTYPE
Glass Type
IG Low E II with Argon
FRAMETYPE
Frame Type
Wood
EGRESS
Egress
Yes
DESIGNPRESSURE
Design Pressure
DP50
DESCRIPTION
Description
Wood Ultimate Sliding Glider Window Subsill Included
VOWIDTH
VO Width
1.610 FEET
VOHEIGHT
VO Height
1.240 FEET
SUBSILLC
Subsill C
1.000
GLASSWIDTH
Glass Width
0.930 FEET
CASINGWIDTH
Casing Width
0.130 FEET
CASINGHEIGHT
Casing Height
1.600 FEET
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D