Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Major Industries
Description
Window-Major_Industries-Wall_Panel-1_Bay_High
Bill of material
Wall_Panel_1_Bay_High
IDENT
Wall_Panel_1_Bay_High
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ARRAY_WIDTH
array width
19.938
ASSEMBLY_CODE
assembly code
B2020100
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
08 51 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
1
DESCRIPTION
description
Guardian 275 Wall System
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH_MATERIAL_METAL
finish material metal
FINISH_MATERIAL_PANEL
finish material panel
FIVE_FOOT_PANEL
five foot panel
1
FOUR_FOOT_PANEL
four foot panel
0
FRAME_CENTER_WIDTH
frame center width
0.208
FRAME_INSET
frame inset
0
FRAME_WIDTH
frame width
0.135
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HEIGHT_CONTROL
height control
10
HOST
host
1
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.majorskylights.com/products/leed/
MANUFACTURER
manufacturer
Major Industries, Inc.
MANUFACTURER_ADDRESS
manufacturer address
P.O. Box 306, Wausau, WI 54402
MANUFACTURER_EMAIL
manufacturer email
info@majorskylights.com
MANUFACTURER_FAX
manufacturer fax
(715) 848-3336
MANUFACTURER_TELEPHONE
manufacturer telephone
(888) 759-2678 or (715) 842-4616
MASSUNIT
massunit
1
MODEL
model
Wall Panel 1 Bay High
MULLION_CENTER_VERTICAL_MULTIPLE
mullion center vertical multiple
1
MULLION_CENTER_VERTICAL_SINGLE
mullion center vertical single
0
MULLION_QTY_VERTICAL
mullion qty vertical
3
MULLION_SPACING_VERTICAL
mullion spacing vertical
4.984
MULLION_VERTICAL_CENTER_VISIBILITY_CONTROL
mullion vertical center visibility control
3
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
PANEL_2_75_INCH
panel 2_75 inch
1
PANEL_4_INCH
panel 4 inch
0
PANEL_QTY
panel qty
4
PANEL_QTY_CONTROL
panel qty control
4.487
PANEL_THICKNESS
panel thickness
0.229
PANEL_WIDTH
panel width
4.839
PANEL_WIDTH_MAX
panel width max
5
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.majorskylights.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D