Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Marvin
Description
Window Fixed Infinity Polygon P4 Direct Glaze
Bill of material
window_fixed_infinity_polygon_p4_direct_glaze_npdg_HI
VARIANTNAME
NPDG
VARIANTLOD
HI
LABELVISIBILITY
Label Visibility
0.000
JAMBEXTENSIONVISIBILITY
Jamb Extension Visibility
1.000
INSETTOINSTALLATIONFLANGE
Inset to Installation Flange
0.040 FEET
DEFAULTHEADHEIGHT
Default Head Height
8.000 FEET
WALLCLOSURE
Wall Closure
0.000
SLOPEPERFOOT
Slope per foot
0.500 FEET
SLOPELENGTH
Slope Length
4.470 FEET
SLOPEANGLE
Slope Angle
26.565
NOMINALWIDTH
Nominal Width
4.000 FEET
NOMINALHEIGHT
Nominal Height
5.000 FEET
SPRINGLINEHEIGHT
Springline Height
3.000 FEET
ROUGHWIDTH
Rough Width
4.080 FEET
ROUGHHEIGHT
Rough Height
5.070 FEET
HEIGHT
Height
5.000 FEET
WIDTH
Width
4.000 FEET
DAYLIGHTAREA
Daylight Area
13.860 SF
WINDOWTYPE
Window Type
Infinity Polygon Shape P4
URL
www.infinitywindows.com
OMNICLASSTITLE
Omniclass Title
Fixed Windows
OMNICLASSNUMBER
Omniclass Number
23.30.20.17.11
MODEL
Model
NPDG
MANUFACTURER
Manufacturer
Infinity Windows and Doors
GLASSTYPE
Glass Type
IG Low E II with Argon
FRAMETYPE
Frame Type
Ultrex
DESIGNPRESSURE
Design Pressure
DP50
DESCRIPTION
Description
FIXED
MASK
Mask
0.000
DLOWIDTH
DLO Width
3.680 FEET
DLOHEIGHTABOVESPRINGLINE
DLO Height Above Springline
1.840 FEET
DLOHEIGHT
DLO Height
4.680 FEET
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D