Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Marvin
Description
Window Casement Clad Ultimate Multiple Units
Bill of material
window_casement_clad_ultimate_multiple_units_cuca3648_HI
VARIANTNAME
CUCA3648
VARIANTLOD
HI
MULLEDUNITS
Mulled Units
3.000
LITESWIDE
Lites Wide
3.000
LITESHIGH
Lites High
3.000
PLANSWINGANGLE
Plan Swing Angle
15.000
LABELVISIBILITY
Label Visibility
0.000
ELEVSWINGRHVISIBILITY
Elev Swing RH Visibility
1.000
ELEVSWINGLHVISIBILITY
Elev Swing LH Visibility
0.000
PLANSWINGRHVISIBILITY
Plan Swing RH Visibility
1.000
PLANSWINGLHVISIBILITY
Plan Swing LH Visibility
0.000
MUNTINSINTERIORVISIBILITY
Muntins Interior Visibility
1.000
MUNTINSEXTERIORVISIBILITY
Muntins Exterior Visibility
1.000
JAMBEXTENSIONVISIBILITY
Jamb Extension Visibility
1.000
INSETTOINSTALLATIONFLANGE
Inset to Installation Flange
0.040 FEET
DEFAULTHEADHEIGHT
Default Head Height
8.000 FEET
WALLCLOSURE
Wall Closure
0.000
ROUGHMULLWIDTH
Rough Mull Width
9.080 FEET
NOMINALWIDTH
Nominal Width
3.000 FEET
NOMINALHEIGHT
Nominal Height
4.000 FEET
MULLWIDTH
Mull Width
9.000 FEET
ROUGHWIDTH
Rough Width
3.080 FEET
ROUGHHEIGHT
Rough Height
3.970 FEET
HEIGHT
Height
3.930 FEET
WIDTH
Width
3.000 FEET
WINDOWTYPE
Window Type
Clad Ultimate Casement
VENTAREA
Vent Area
8.429 SF
URL
www.marvin.com
OMNICLASSTITLE
Omniclass Title
Casement Windows
OMNICLASSNUMBER
Omniclass Number
23.30.20.17.21.14
MODEL
Model
CUCA3648
MANUFACTURER
Manufacturer
Marvin Windows and Doors
GLASSTYPE
Glass Type
IG Low E II with Argon
FRAMETYPE
Frame Type
Aluminum Clad
FAMILYCREATEDBYURL
Family created by (URL)
www.revitbuilt.com
EGRESS
Egress
Yes
DESIGNPRESSURE
Design Pressure
DP50
DESCRIPTION
Description
3648 CSMT
DAYLIGHTAREA
Daylight Area
8.661 SF
VOWIDTH
VO Width
2.410 FEET
VOHEIGHT
VO Height
3.500 FEET
TOLERANCE
Tolerance
0.000 FEET
MASK
Mask
0.000
LABELEGRESS
Label Egress
EGRESS WDW
DLOWIDTH
DLO Width
2.520 FEET
DLOHEIGHT
DLO Height
3.440 FEET
CENTER
Center
1.500 FEET
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D