Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Airtècnics
Description
Windbox M,G Air Curtain - Electrical Heated
Bill of material
Windbox M,G Air Curtain - Electrical Heated
ORDERNO
Windbox M,G Air Curtain - Electrical Heated
VAR1ST_PHASE
1st phase
6530
VAR2ND_PHASE
2nd phase
6000
VAR3RD_PHASE
3rd phase
6000
AIRFLOW
airflow
4500
ALWAYS_VERTICAL
always vertical
1
ASPIRATION_MAINTENANCE_SPACE
aspiration/maintenance space
0
ASSEMBLY_CODE
assembly code
CABLE
cable
CB7
CATEGORY
category
CC
cc
0
CE
ce
0
CEILING_INVISIBLE_SURFACE
ceiling invisible surface
0
CEILING_VISIBLE_SURFACE
ceiling visible surface
0
CG
cg
2
CLASSIFICATION
classification
0
CM
cm
2
CONTROL
control
CE-5AW-IR
COST
cost
0
CT
ct
16
CURRENT_FANS
current fans
2.350
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
475
DESCRIPTION
description
DESIGN_OPTION
design option
-1
E_LIMITED_1_3
e limited 1/3
0
E_LIMITED_2_3
e limited 2/3
0
E_STANDARD
e standard
1
EC
ec
0
ELECTRICAL___CURRENT_FANS
electrical + current fans
28.330
ELECTRICAL_HEATING_CAPACITY__KW_
electrical heating capacity (kw)
6/12/18
FAMILY_NAME
family name
FAMILY_VERSION
family version
3.0
FANS_STAGE
fans stage
5
FREE_HANGING
free hanging
1
FREQUENCY
frequency
50
G
g
0
HEIGHT
height
260
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcCoilType
IFCEXPORTTYPE
ifcexporttype
ELECTRICHEATINGCOIL
INLET_KIT_LENGTH
inlet kit length
160
K
k
0
KEYNOTE
keynote
KI
ki
0
KITS_RANGE
kits range
Max. 210 mm / Min. 160 mm
L
l
2500
LENGTH
length
2500
LI1
li1
130
LI2
li2
0
M
m
1
MANUFACTURER
manufacturer
AIRTECNICS
MASSUNIT
massunit
1
MATERIAL_CURTAIN
material curtain
MODEL
model
Air curtain Windbox M,G E
NAME_LOOKUP_DATA
name_lookup_data
WINDBOX_MG_(E)_Data_Lookup
NAME_LOOKUP_ELECTRICAL
name_lookup_electrical
WINDBOX_MG_(E)_Electrical_Lookup
NAME_LOOKUP_REF
name_lookup_ref
WINDBOX_MG_(E)_Ref_Lookup
NOISE_LEVEL__DB_A__
noise level (db(a))
58
OMNICLASS_NUMBER
omniclass number
23.75.70.21.17
OMNICLASS_TITLE
omniclass title
Air Curtains
OUTLET_KIT_LENGTH
outlet kit length
160
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
POWER_FANS
power fans
0.530
POWER_FANS_FACTOR
power fans factor
0.980
PRODUCT_DESCRIPTION
product description
Self-supporting casing construction made of galvanized steel plate, finished in structural epoxy-polyester painting white colour RAL9016 as standard. Other colours or stainless steel are available on request. Micro-perforated inlet grille with filter functions and easy service. It does not need prefilter. Anodized aluminium outlet vanes, airfoil shaped, adjustable from 0 to 15º each side. Double-inlet centrifugal fans driven by an external rotor motor and low noise level. 5-speed selector. “E” type with electrical shielded elements, three stages with integrated regulation. Includes Plug&Play control with 7m RJ45 cable and infrared remote control. Optional: Clever control (programmable, automatic, intelligent, energy saving, Modbus RTU for BMS…) Air Volume: 4500 m3/h Fans: 0,53 kW 2,35 A 230Vx1 50Hz Heating power: 6/12/18 kW (400Vx3) Dimensions: 475x260x2500 mm (depth, height, length)
PRODUCT_HEATING
product heating
E Standard
PRODUCT_REFERENCE
product reference
M 2500 E
PRODUCT_SIZE
product size
2500
REMOTE_CONTROL
remote control
IR-AIR
REVIEW_DATE
review date
11/18
REVIT_VERSION
revit version
Revit 2016 - English
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORTS__HORIZONTAL_
supports (horizontal)
0
SUPPORTS_LENGTH
supports length
500
TYPE_COMMENTS
type comments
Self-supporting casing construction made of galvanized steel plate, finished in structural epoxy-polyester painting white colour RAL9016 as standard. Other colours or stainless steel are available on request. Micro-perforated inlet grille with filter functions and easy service. It does not need prefilter. Anodized aluminium outlet vanes, airfoil shaped, adjustable from 0 to 15º each side. Double-inlet centrifugal fans driven by an external rotor motor and low noise level. 5-speed selector. EC models assembled with very low consumption efficiency fans. “P” type with water heated coil. “E” type with electrical shielded elements, three stages with integrated regulation. “A” type without heating, air only. Optional expansion DX coil. Includes Plug&Play control with 7m RJ45 cable and infrared remote control. Optional: Clever control (programmable, automatic, intelligent, energy saving, Modbus RTU for BMS…)
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.airtecnics.com/products/air-curtain-windbox-m-g
URL_DATASHEET
url_datasheet
https://www.airtecnics.com/download/file/1952/windbox-mg.pdf
URL_MANUFACTURER
url_manufacturer
https://www.airtecnics.com
VERTICAL_LEFT
vertical left
0
VERTICAL_RIGHT
vertical right
0
VIHS
vihs
0
VOLTAGE
voltage
400.000
W
w
1
WAN
wan
90
WEIGHT
weight
94
WITH_INLET_AND_OUTLET_KITS
with inlet and outlet kits
0
WITH_OUTLET_KITS
with outlet kits
0
WORK_PLANE_BASED
work plane-based
0
VAR__GRILLE_TYPOLOGY__
· grille typology ·
Grille W
VAR__HEATING__
· heating ·
-/ Select Heating /-
VAR__INSTALLATION_CONFIGURATION__
· installation configuration ·
Free Hanging
VAR__KITS_CONFIGURATION__
· kits configuration ·
-/ Configure Length Kit /-
VAR__OTHERS__
· others ·
-/ Select Supports - Inst.Maint. Space /-
NAME
name
Windbox M,G Air Curtain - Electrical Heated
QASTATE
6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D