User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Gustavsberg
VARIANTNAME
Standard seat, Duo flush
u
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB113510
VARPRODUCTFAMILY
Product family
Nordic130
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
130
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
355
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
135
VARWASTECONNECTIONRADIUS
Waste Connection Radius
51
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
102
VARSEATHEIGHT
Seat Height
430
VARLENGTH
Length
670
VARHEIGHT
Height
875
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
415
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15
VAREANCODE
EAN code
https://7391530066837
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nordic3_WC_WEB.pdf
VARPRODUCTGUID
Product Guid
9960e5c1-a6b0-4b25-92bb-016052213d36
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
3510 standard seat, Duo flush
u
VARPRODUCTPAGEURL
Product Page URL
-
VARMODEL
Model
3510
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
-
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
Nordic3 WC with concealed P-trap for floor installation
VARCODEVVSDNK
Code VVS DNK
-
u
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
5652084
u
VARCODEEAN
Code EAN
7391530066844
u
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
GB113510301213
u
VARSEAT
Seat
1
u
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D