Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Brown Jordan
Description
WB Wall Blind Corner Cab 1 Full Height Door
Bill of material
WB Wall Blind Corner Cab 1 Full Height Door
ORDERNO
WB Wall Blind Corner Cab 1 Full Height Door
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1.083
DEPTH_DOOR
depth+door
1.156
DESCRIPTION
description
30"x30"H Wall Blind Corner Cabinet - Full Height RH Door Includes 2 Shelves
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
2.495
DOOR_MATERIAL
door material
DOOR_STYLE
door style
Hampton
DOOR_WIDTH
door width
1.333
FAMILY_NAME
family name
FINISH
finish
HANDLE_MATERIAL
handle material
HANDLE_OFFSET
handle offset
0.120
HEIGHT
height
2.500
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
WB3030-RH
NUMBER_OF_SHELVES
number of shelves
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_DEPTH
shelf depth
1.000
SHELF_HEIGHT
shelf height
0.833
SHELF_WIDTH
shelf width
2.375
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
2.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
WB Wall Blind Corner Cab 1 Full Height Door
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D