Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Bradford White
Description
water_heater_gas_commercial_millivolt_ignition_flue_damper
Bill of material
Water Heater Gas Commercial Millivolt Ignition Flue Damper - water_heater_gas_commercial_millivolt_ignition_flue_damper_dm_100t_250_3n_a__HI
VARIANTNAME
VARIANTLOD
HI
HEATINGINPUTNOTE
Heating Input Note
HEATINGINPUT
Heating Input
Btu/h
HEIGHT
Height
FEET
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.130 FEET
WATERINLETDIAMETER
Water Inlet Diameter
0.130 FEET
RELIEFVALVEDIAMETER
Relief Valve Diameter
FEET
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
FEET
VENTDIAMETER
Vent Diameter
FEET
VENTCONNECTIONHEIGHT
Vent Connection Height
FEET
RELIEFVALVEHEIGHT
Relief Valve Height
FEET
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
1.670 FEET
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
0.170 FEET
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
2.000 FEET
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 FEET
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.170 FEET
RADIUS
Radius
FEET
MINIMUMCLEARANCETOP
Minimum Clearance Top
1.670 FEET
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.170 FEET
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
2.000 FEET
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 FEET
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.170 FEET
HOTWATERCONNECTIONHEIGHT
Hot Water Connection Height
FEET
GASCONNECTIONHEIGHT
Gas Connection Height
FEET
GASCONNECTION
Gas Connection
0.060 FEET
DIAMETER
Diameter
FEET
COLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
FEET
URL
http://www.bradfordwhite.com
TANKWARRANTY
Tank Warranty
3 Year Limited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/millivolt-ignition-flue-damper-models
PRODUCTNAME
Product Name
Commercial Flue Damper Millivolt-Powered Gas Water Heater
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/742-B.pdf
MODEL
Model
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive Ambler, PA 19002
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Commercial Flue Damper Millivolt-Powered Gas Water Heater
COMPONENTPARTSWARRANTY
Component Parts Warranty
1 Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meets or Exceeds ASHRAE 90.1b (current standard)
WATERCONFB
Water Con FB
0.000 FEET
TOPWATERCONNECTIONS
Top Water Connections
FEETHEIGHT
Feet Height
0.500 FEET
DIA2
Dia 2
FEET
BOXLEFTSIDEMID
Box Left Side Mid
BOXLEFTSIDELOW
Box Left Side Low
BOXLEFTSIDEHIGH
Box Left Side High
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D