Catalog navigation
CAD model selection
Selectable products: 228
HELP_VARIABLE
Company
Bradford White
Description
water_heater_electric_residential_lowboy
Bill of material
Water Heater Electric Residential Lowboy - water_heater_electric_residential_lowboy_re230l6_9000w_480v_HI
VARIANTNAME
VARIANTLOD
HI
WATTAGE
Wattage
W
VOLTAGE
Voltage
V
POWERFACTOR
Power Factor
1.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
1.000
FREQUENCY
Frequency
60.000 Hz
APPARENTLOAD
Apparent Load
0.000 VA
HEIGHT
Height
FEET
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.060 FEET
WATERINLETDIAMETER
Water Inlet Diameter
0.060 FEET
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.060 FEET
DRAINDIAMETER
Drain Diameter
0.060 FEET
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
FEET
RELIEFVALVEHEIGHT
Relief Valve Height
FEET
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
1.500 FEET
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
0.000 FEET
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
2.000 FEET
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 FEET
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.000 FEET
MINIMUMCLEARANCETOP
Minimum Clearance Top
0.000 FEET
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.000 FEET
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
0.000 FEET
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 FEET
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.000 FEET
LEGRADIUS
Leg Radius
FEET
DIAMETER
Diameter
FEET
URL
http://www.bradfordwhite.com/
TANKWARRANTY
Tank Warranty
3 or 5 Year Limited Warranty
RELIEFVALVELOCATIONNOTE
Relief Valve Location Note
Optional top T&P location - must be specified when ordering
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/lowboy-models
PRODUCTNAME
Product Name
Residential Lowboy Electric Water Heater
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/1203-A.pdf
OPERATIONNOTE
Operation Note
Simultaneous operation available for applicable models
MODEL
Model
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800.523.2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive Ambler, PA 19002
MANUFACTURER
Manufacturer
Bradford White
INSULATIONBLANKETNOTE
Insulation Blanket Note
DESCRIPTION
Description
Residential Lowboy Electric Water Heater
COMPONENTPARTSWARRANTY
Component Parts Warranty
1 Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meet or exceed ASHRAE 90.1b
FOOTHEIGHT
Foot Height
0.030 FEET
RADIUS
Radius
FEET
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D