Catalog navigation
CAD model selection
Selectable products: 18 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PUK ITALIA
Description
Wall-mounting
Bill of material
402504 TAG MEDIUM 02 15W
ORDERNO
402504 TAG MEDIUM 02 15W
u
AVAILABLE_COLOURS
available colours
TEXTURED GREY RAL 9006 ANTHRACITE GREY RAL 7016 MATT BLACK (ON REQUEST)
u
IP_RATING
ip rating
IP65
LIGHT_BEAM_OPTIONS
light beam options
NARROW 18° MEDIUM 36°
u
LIGHT_COLOURS
light colours
3.000°K WARM-WHITE 4.000°K NEUTRAL-WHITE
u
LIGHT_TECNOLOGY
light tecnology
HIGH-POWER LED
u
WARRANTY
warranty
5 years
NAME
name
402504 TAG MEDIUM 02 15W
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D