Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Vivita with decor ringshade
Bill of material
305051
ORDERNO
305051
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPARENT_LOAD
apparent load
24
ARTICLENUMBER
articlenumber
305038
ASSEMBLY_CODE
assembly code
D5020230
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
ATTACHMENT
attachment
AUTHOR
author
Fagerhult
BARCODE
barcode
7320046624590
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Pr_70_70_49_43 Pr_70_70_49_43 Pr_70_70_49_43
CODEPERFORMANCE
codeperformance
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
Alu-grey
COLOR_FILTER
color filter
16777215
COLORRENDERINGINDEX
colorrenderingindex
min. 80
CONSTITUENTS
constituents
n/a
CONTROL_GEAR
control gear
CLO
COST
cost
0
CREATEDBY
createdby
BIM@fagerhult.se
CREATEDON
createdon
Created 19/09/2017
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Luminaire for assembly on a post, with post top Ø 60 mm.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
40
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOCUMENTATION
documentation
DOCUMENTATIONREFERENCE
documentationreference
DRAWING_REFERENCE
drawing reference
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
24
EMERGENCY
emergency
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
40
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEIGHT
height
543
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
66
KEYNOTE
keynote
V59
LAMP
lamp
LENGTH
length
720
LIFECYCLEPHASE
lifecyclephase
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTDISTRIBUTION
lightdistribution
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Post
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
ParkAndCityCentre;FacadeAndCloseToTheHouse
LOAD_CLASSIFICATION
load classification
LOR
lor
100
LOUVRE
louvre
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
info@fagerhult.se
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
MANUFACTURERURL
manufacturerurl
www.fagerhult.com
MASSUNIT
massunit
1
MATERIAL
material
heat sink and cast aluminium
METHODOFMEASUREMENT
methodofmeasurement
MODEL
model
Verda
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Vivita
NBSDESCRIPTION
nbsdescription
Hard wired general lighting system
NBSREFERENCE
nbsreference
70-80-35/110
NOMINALCURRENT
nominalcurrent
0.104347826086957
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
543
NOMINALLENGTH
nominallength
720
NOMINALVOLTAGE
nominalvoltage
230V
NOMINALWIDTH
nominalwidth
720
NUMBEROFPOLES
numberofpoles
0
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.14.21
OMNICLASS_TITLE
omniclass title
Street and Roadway Lighting
OPTIC
optic
PART_NUMBER
part number
305038
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
PHONE
phone
+46 (0)36 10 85 00
PHOTOMETRIC_WEB_FILE
photometric web file
305038.IES
POLE_HEIGHT
pole height
1500
POLE_HEIGHT_1
pole height 1
1500
PROCESS
process
PRODUCTINFORMATION
productinformation
A post top park luminaire with shade in modern design. Symmetrical or asymmetrical light distribution. The acrylic décor-rings adds a visible variation. CLO for output consistency as standard.
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
305038
SERVICELIFEDURATION
servicelifeduration
100 000 h/10%
SERVICELIFETYPE
servicelifetype
n/a
SHAPE
shape
Circular
SHARED
shared
0
SIZE
size
L 720 mm + W 720 mm + H 543 mm
SPACE
space
SUS_PART_NUMBER
sus part number
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
24
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015CODE
uniclass2015code
Pr_70_70_48_46
UNICLASS2015TITLE
uniclass2015title
Light-emitting diodes (LED) luminaires
UNICLASS2015VERSION
uniclass2015version
1.6
URL
url
www.fagerhult.com
USAGECURRENT
usagecurrent
0.104347826086957
VERSION
version
1.0
VOLTAGE
voltage
230
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2 years
WARRANTYDURATIONPARTS
warrantydurationparts
5 years
WARRANTYDURATIONUNIT
warrantydurationunit
5 years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
info@fagerhult.se
WARRANTYGUARANTORPARTS
warrantyguarantorparts
info@fagerhult.se
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
8
WIDTH
width
720
AVERAGE_W
average w
30
u
CCT__K
cct, k
4000
u
CLO_FUNCTION_ON
clo function on
Yes
COLOUR
colour
Alu grey
CRI
cri
70
u
END_W
end w
31
u
IK_RATING
ik rating
10
IP_RATING
ip rating
66
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
100 000 h10%
LIGHT_DISTRIBUTION
light distribution
Asymmetrical
u
LIGHT_SOURCE_COLOUR
light source colour
740
u
LMW
lmw
108
u
LUMEN_OUTPUT
lumen output
3129
u
PROJECTED_WIND_AREA__M2
projected wind area, m2
0,112
PROTECTION_CLASS
protection class
1
RAL
ral
9006
SDCM
sdcm
5
START_W
start w
29
u
WEIGHT__KG
weight, kg
8.6
NAME
name
305051
u
LIGHT_CONTROL
light control
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D