Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 13
HELP_VARIABLE
Company
ELSTO
Description
Vibration Motors
Bill of material
KBM00AC0240 | KBM-240-6
NAME
KBM00AC0240 | KBM-240-6
u
MANUFACTURER
Manufacturer
Koolen Industry
MATERIAL_HOUSING
Material housing
Cast-iron
u
NUMBER_OF_POLES
Number of poles
6
u
RATED_POWER
Rated power
0.8 kW
u
POWER_SUPPLY_MOTOR
Power supply motor
230/400V-3phase-50Hz V AC
u
RATED_CURRENT
Rated current
1.6 A
u
BREAKAWAY_CURRENT___RATED_CURRENT_IA_IN
Breakaway current - Rated current Ia-In
3.4
u
DYNAMIC_TORQUE
Dynamic torque
240 kgcm
u
STATIC_TORQUE
Static torque
120 kgcm
u
CENTRIFUGAL_FORCE
Centrifugal force
13.24 kN
u
PTC_TEMPERATURE_CONTROLLER
PTC temperature controller
No
SIZE_GLAND
Size gland
M20x1.5
u
NUMBER_OF_CABLE_GLANDS
Number of cable glands
1
WEIGHT
Weight
70 kg
u
COLOR
Color
Blue
DEPTH
Depth
245 mm
u
HEIGHT
Height
260 mm
u
LENGTH
Length
544 mm
u
BOLT_SIZE
Bolt size
M16
u
NUMBER_OF_BOLTS
Number of bolts
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D