User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
VF650X
Bill of material
VF650X
ORDERNO
VF650X
ACCENT_MATERIAL
accent material
ADJUSTABLE_CASTORS
adjustable castors
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
1523
BASE_MODEL
base_model
CATEGORY
category
COST
cost
0
COUNTER_LIP_DEPTH
counter lip depth
70.800
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
770.800
DEPTHBASE
depthbase
700.000
DESCRIPTION
description
Vertical 2 Door Chiller and Freezer
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1430
DOOR_RADIUS
door radius
90
DOOR_WIDTH
door width
1260
ELECTRICAL_AMPERE
electrical_ampere
0
ELECTRICAL_FREQUENCY
electrical_frequency
0
ELECTRICAL_POWER
electrical_power
0
ELECTRICAL_VOLT
electrical_volt
0
FAMILY_NAME
family name
FRONT_PANEL_HEIGHT
front panel height
1930
GLASS_MATERIAL
glass material
GROUND_CLEARANCE
ground clearance
100
GROUND_CLEARANCE_ADJUSTED
ground clearance adjusted
100
HEAT_LOAD
heat_load
HEIGHT
height
1930
HOST
host
0
KEYNOTE
keynote
LEG_CASTOR_OFFSET
leg/castor offset
65
LEV1
lev1
LEV1DESC
lev1desc
LEV2
lev2
LEV2DESC
lev2desc
LEV3
lev3
LEV3DESC
lev3desc
LEV4
lev4
LEV4DESC
lev4desc
MAIN_UNIT_HEIGHT
main unit height
1510.000
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
BC126-2RFOS-E
MPES_TEC
mpes_tec
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCER
producer
SKOPE
REFRIGERANT
refrigerant
REFRIGERATION_DOOR_HEIGHT
refrigeration door height
400
REFRIGERATION_UNIT_DEPTH
refrigeration unit depth
650.000
REFRIGERATION_UNIT_HEIGHT
refrigeration unit height
320.000
REFRIGERATION_IN_POWER
refrigeration_in_power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_DESCRIPTION
short description
Vertical 2 Door Chiller and Freezer
SHOW_FOOTINGS
show footings
1
SUPPLIER
supplier
SKOPE
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLUME
volume
0
WEIGHT
weight
210
WIDTH
width
1260
WORK_PLANE_BASED
work plane-based
0
NAME
name
VF650X
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D