User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ASL
Description
V400
Bill of material
V400
ORDERNO
V400
ACSUPPLYFUSERATING
acsupplyfuserating
T6.3 A H
ACSUPPLYVOLTAGE
acsupplyvoltage
21 to 27.6 V
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
AUTHOR
author
BIMevoke
AUXILIARYDCSUPPLYOUTPUTFUSERATING
auxiliarydcsupplyoutputfuserating
T1A
BARCODE
barcode
n/a
BOXBODYMATERIAL
boxbodymaterial
CATEGORY
category
n/a
COLOR
color
n/a
COLOUR
colour
Black and silver
CONSTITUENTS
constituents
n/a
CORNERRADIUS
cornerradius
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DCSUPPLYFUSERATING
dcsupplyfuserating
T6.3 A H
DCSUPPLYVOLTAGE
dcsupplyvoltage
21 to 27.6 V
DEFAULT_ELEVATION
default elevation
1200
DEPTH
depth
410
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
F1_2
f1,2
T25A
F5
f5
F100mA
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HEIGHT
height
85
HOST
host
0
HUMIDITYRANGE
humidityrange
0% to 93% Non-condensing
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
IN_RUSHCURRENT_WORST_CASE_
in-rushcurrent(worst case)
24.2 A
INSTALLATIONDATE
installationdate
n/a
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
n/a
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMACVARATING_230_V_
maximumacvarating(230 v)
745 VA
MAXIMUMDCCURRENTCONSUMPTION
maximumdccurrentconsumption
6.25 A per 1 x 100 W amplifier module 12.5 A per 1 x 200 W amplifier module 25 A per 1 x 400 W amplifier module
MAXIMUMTEMPERATURE
maximumtemperature
n/a
MODEL
model
NAME
name
V400
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
n/a
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
n/a
NOMINALLENGTH
nominallength
n/a
NOMINALWIDTH
nominalwidth
n/a
OMNICLASS_NUMBER
omniclass number
23.85.30.24
OMNICLASS_TITLE
omniclass title
Emergency Call Systems
PART_TYPE
part type
0
PLATEMATERIAL
platematerial
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TEMPERATURE
temperature
-5 °C to +50 °C
THICKNESS
thickness
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
URL
url
VERSION
version
n/a
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
12 kg
WIDTH
width
435.000
WORK_PLANE_BASED
work plane-based
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D