User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Allermuir
Description
us_famiglia_meeting_table-ciruclar_top_revit
Bill of material
FMGMT48RD
IDENT
FMGMT48RD
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_60:Office tables
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COLOUROPTIONS
colouroptions
Carini walnut, mocha, autumn, strata oak, maple, highland oak, beech, winter oak, hacienda white, white, light grey, denim, clay, bordeaux, lemon sorbet, Formica fundamentals, polyrey, durion
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
48" dia circular 29" high meeting table
u
DESIGN_OPTION
design option
-1
DIMENSIONSPLANSIZE
dimensionsplansize
48 x 48"
u
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
10
EXPOSEDEDGES
exposededges
Plwood effect, clear effect
EXPOSEDEDGESOPTIONS
exposededgesoptions
Ply effect edging, silver ply edging
FAMILY_NAME
family name
FEATURES
features
1” TFL (Edge 69) top with matching edge detail, 1” TFL (Edge 38) top with clear finish cut back edge, 1” Laminate (Edge 38) top with clear finish cut back edge, 1” Linoleum (Edge 33) faced plywood core top with a clear finish exposed edge detail available in Pewter, Charcoal or Mushroom, Famiglia power unit - 4 x outlets, Cast aluminum base and port hole finished in Black powder coat with Black acrylic accessory and Black technical mesh, TFL (Edge 69) top available with contrasting Silver or Ply Effect edge detail, TFL (Edge 38) top available with Black, Espresso or Solid White edge stain profile, Laminate (Edge 38) top available with Black, Espresso or Solid White edge stain profile, Cast aluminum base and port hole available in Slate Gray powder coat with Slate Gray accessory tray and Slate Gray technical mesh, Famiglia power unit - 4 x outlets, 4 x USB and 1 x HDMI
FINISH
finish
n/a
FINISHOPTIONS
finishoptions
MFC, MFMDF, laminate
FRAMESCOLOUR
framescolour
Black
FRAMESCOLOUROPTIONS
framescolouroptions
Black, slate grey, light grey
FRAMESSIZES
framessizes
0
FRAMESSUPPORTS
framessupports
Aluminum base
FRAMESUPPORTMATERIAL
framesupportmaterial
FUNCTIONS
functions
Meeting room
GRADE
grade
n/a
HASFRAMESUPPORTS
hasframesupports
1
HASPROFILEEDGE
hasprofileedge
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Famiglia power unit - 4 x outlets, cast aluminum base and port hole finished in black powder coat with black acrylic accessory and black technical mesh, cast aluminum base and port hole available in slate gray powder coat with slate gray accessory tray and slate gray technical mesh, famiglia power unit - 4 x outlets, 4 x USB and 1 x HDMI
ISBUILTIN
isbuiltin
0
ISSOFTSQUARE
issoftsquare
0
u
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MANUFACTURERURL
manufacturerurl
http://www.thesenatorgroup.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
FMGMT48RD
u
MODELREFERENCE
modelreference
Famiglia high tables
NBSCERTIFICATION
nbscertification
www.nationalbimlibrary.com/cert/twwciluq
NBSDESCRIPTION
nbsdescription
Office tables
NBSREFERENCE
nbsreference
45-35-20/340
NOMINALDEPTH
nominaldepth
48.000
u
NOMINALHEIGHT
nominalheight
29
NOMINALLENGTH
nominallength
48.000
u
NOMINALWIDTH
nominalwidth
48.000
u
NUMBEROFCHAIRS
numberofchairs
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 51 23
OMNICLASSTITLE
omniclasstitle
Office Tables
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
OPTIONALFEATURES
optionalfeatures
In-table power modules, vertical cable riser
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
48 x 48 x 29"
u
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TABLEBASEMATERIAL
tablebasematerial
TABLETOPLENGTH
tabletoplength
48.000
u
TABLETOPWIDTH
tabletopwidth
48.000
u
TAGNUMBER
tagnumber
n/a
TECHMESHOPTIONS
techmeshoptions
Black, slate grey
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_21_60
UNICLASS2015TITLE
uniclass2015title
Office tables
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0
WORKTOPHEIGHT
worktopheight
29
WORKTOPLAMINATE
worktoplaminate
0
WORKTOPLINOLEUM
worktoplinoleum
0
WORKTOPMATERIAL
worktopmaterial
WORKTOPMATERIALTAPEDEDGE
worktopmaterialtapededge
WORKTOPROUND
worktopround
WORKTOPSOFTSQUARE
worktopsoftsquare
WORKTOPTFL
worktoptfl
1
WORKTOPTHICKNESS
worktopthickness
1.000
WORKTOPTYPE
worktoptype
WORKTOPTYPE33
worktoptype33
WORKTOPTYPE38
worktoptype38
WORKTOPTYPE69
worktoptype69
WORKTOPTYPEROUND33
worktoptyperound33
WORKTOPTYPEROUND38
worktoptyperound38
WORKTOPTYPEROUND69
worktoptyperound69
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D