Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camtec Power Supplies
Description
UMS DC FET-Relay Wearless 600W...2,4kW
Bill of material
UMS00025 600W
ORDERNO
AMBIENT_OPERATING_TEMPERATURE
ambient operating temperature
-20°C up to +70°C
CONFIRMATION_CONTROL_SIGNAL
confirmation control signal
leftright
CONNECTION
connection
Spring-type-terminal up to 25mm²
CONTROL_INPUT_OUTPUT
control input-output
IOs galvanic insulated
CONTROL_SIGNAL
control signal
Sub-D 15Pole. IEC807
COOLING
cooling
Natural Convection
CURRENT_SWITCHING_CAPABILITY
current switching capability
DC_VOLTAGE_SWITCHING_CAPABILITY
dc voltage switching capability
DIMENSIONS_WXHXD
dimensions wxhxd
65 x 124 x 96mm
EXTERNAL_SUPPLY_VOLTAGE
external supply voltage
19,2... 28,8Vdc
MODEL
model
OUTPUT
output
Power MOSFETs
POWER
power
RE_ROUTING
re-routing
Leftright
RESISTOR
resistor
Low Rds-On
SPECIAL_FEATURES
special features
Programmable sense operation
SURGE_CURRENT_FOR_10MS
surge current for 10ms
SWITCHING_OPERATIONS
switching operations
100 Mio.
NAME
name
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D