Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Twister
Bill of material
68319
ORDERNO
68319
u
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASAMBI
casambi
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
CONTROL
control
2
CONTROLLER
controller
24.6
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI
dali
1
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HEIGHT
height
72
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MODEL
model
Twister
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
482T12.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_TRACK
standard track
0
TILT
tilt
0
TILT_ANGLE
tilt angle
-90
TILT_IES
tilt ies
-90
TRACK_CONNECTION
track connection
0
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
X
x
95
Y
y
0
CCT__K
cct, k
2700
COLOUR
colour
Aluminium
u
CRI
cri
90
EFFECT__W
effect, w
26
INSTALLATION
installation
3-phase track
u
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
50 000 10
LIGHT_DISTRIBUTION
light distribution
Medium Beam
u
LMW
lmw
68
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L93
LUMEN_MAINTENANCE_35_000_H
lumen maintenance 35 000 h
L96
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L95
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L94
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.95
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
100 000
LUMEN_OUTPUT
lumen output
1774
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
POWER_FACTOR__100__
power factor, 100 %
0.98
PROTECTION_CLASS
protection class
1
SDCM
sdcm
2
THD___
thd, %
9
WEIGHT__KG
weight, kg
0.6
NAME
name
68319
u
MISCELLANEOUS
miscellaneous
LIGHT_CONTROL
light control
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D