Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
TRIGON XXL SE
Bill of material
TRIGON XXL SE
ORDERNO
TRIGON XXL SE
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
System Boiler
ARTICLE_TYPE
article type
650
ASSEMBLY_CODE
assembly code
B1
b1
1185
B3
b3
185
B5
b5
150
B6
b6
1000
BACK_CLEARANCE
back clearance
925
BASE_FAMILY_VERSION
base family version
11.19
BODY_DEPTH
body depth
1710
BURNER_1
burner 1
1
BURNER_2
burner 2
0
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COMPENSATOR_DIAMETER
compensator diameter
180
COMPENSATOR_RADIUS
compensator radius
92
CONNECTION_1_LENGTH
connection 1 length
0
CONNECTION_2_LENGTH
connection 2 length
475
CONNECTIONS_1
connections 1
1
CONNECTIONS_2
connections 2
0
COPYRIGHT
copyright
COST
cost
0
COUNTER_FLANGE
counter flange
0
CUSTOM
custom
0
CUT_LENGTH
cut length
325
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
300
DEPTH
depth
2185
DESCRIPTION
description
System Boiler
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
40
DRAIN_FIXTURE_UNITS
drain fixture units
0
DRAIN_HEIGHT
drain height
286
DRAIN_WIDTH
drain width
1007.500
EFFICIENCY_AT_40_30_C_FULL_LOAD____
efficiency at 40/30ºc full load (%)
93.53
EFFICIENCY_AT_80_60_C_FULL_LOAD____
efficiency at 80/60ºc full load (%)
92.55
EMCS_VERSION
emcs version
4.0
ETIM_ARTICLE_CLASS
etim article class
EC011396
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.21
FEET_OFFSET
feet offset
1324
FLANGE_OFFSET
flange offset
45
FLOW_GAS
flow gas
0
FLUE_GAS_DIAMETER
flue gas diameter
300
FLUE_GAS_FLOW
flue gas flow
0
FLUE_GAS_HEIGHT
flue gas height
540
FLUE_GAS_WIDTH
flue gas width
210
FRONT_CLEARANCE
front clearance
1000
FUNCTION_CODE
function code
G
g
60.300
GAS_CONNECTION_DIAMETER
gas connection diameter
50
GLN
gln
GREY
grey
GTIN
gtin
5414849769229
H1
h1
960.000
H2
h2
660
H3
h3
540
H4
h4
480.000
HEIGHT
height
1555
HEIGHT_G
height g
480.000
HOST
host
0
HYDRONIC_SUPPLY_DIAMETER
hydronic supply diameter
65
HYDRONIC_SUPPLY_FLOW_1
hydronic supply flow 1
0
HYDRONIC_SUPPLY_FLOW_2
hydronic supply flow 2
0
IFCEXPORTAS
ifcexportas
IfcBoiler
IFCEXPORTTYPE
ifcexporttype
WATER
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
L1
l1
475
L2
l2
660
L3
l3
210
L4
l4
110
L5
l5
420
LEFT_CLEARANCE
left clearance
800
LENGHT_1_1
lenght 1.1
678.500
LENGHT_1_2
lenght 1.2
1
LENGHT_1_3
lenght 1.3
1
LENGHT_2_1
lenght 2.1
1
LENGHT_2_2
lenght 2.2
1
LENGHT_2_3
lenght 2.3
1
LENGTH_3_1
length 3.1
1558.000
LENGTH_3_2
length 3.2
1
LENGTH_G
length g
772.500
LIGHT_GREY
light grey
MANUFACTURER
manufacturer
Elco
MANUFACTURER_ART__NO_
manufacturer art. no.
3581747
MANUFACTURER_URL
manufacturer url
www.elco.net
MASSUNIT
massunit
1
MODEL
model
650
NOMINAL_HEAT_OUTPUT_AT_40_30_C_MAX
nominal heat output at 40-30ºc max
656600
NOMINAL_HEAT_OUTPUT_AT_80_60_C_MAX
nominal heat output at 80-60ºc max
649700
OFFSET
offset
94
OFFSET_WATER_DOWN
offset water down
1185
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
0
POWER_CONSUMPTION_BOILER
power consumption boiler
900
PRODUCT_LINE
product line
Trigon XXL
REVIT_VERSION
revit version
2017
RIGHT_CLEARANCE
right clearance
450
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
USE_NOMINAL_DIAMETER
use nominal diameter
1
VERTICAL_OFFSET_WATER_DOWN
vertical offset water down
660
VOLTAGE
voltage
400.000
W
w
76.100
WATER_CONNECTION_OFFSET
water connection offset
1225
WATER_CONNECTOR_OFFSET
water connector offset
0
WATERMARKED_BY
watermarked by
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
1370
WIDTH_G
width g
150
WORK_PLANE_BASED
work plane-based
0
NAME
name
TRIGON XXL SE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D