Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
TRIGON XXL ECO
Bill of material
TRIGON XXL ECO
ORDERNO
TRIGON XXL ECO
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
System Boiler
ARTICLE_TYPE
article type
1300
ASSEMBLY_CODE
assembly code
B1
b1
1250
B3
b3
145
B5
b5
145
B6
b6
0
BACK_CLEARANCE
back clearance
930
BASE_FAMILY_VERSION
base family version
11.19
BODY_DEPTH
body depth
2600
BURNER
burner
1
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COMPENSATOR_DIAMETER
compensator diameter
270
COMPENSATOR_RADIUS
compensator radius
137
CONNECTION_1_LENGTH
connection 1 length
480.000
CONNECTION_2_LENGTH
connection 2 length
0
CONNECTIONS_1
connections 1
0
CONNECTIONS_2
connections 2
1
COPYRIGHT
copyright
COST
cost
0
COUNTER_FLANGE
counter flange
0
COUNTERFLANGE_OFFSET
counterflange offset
0
CUSTOM
custom
0
CUT_LENGTH
cut length
325
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
450
DEPTH
depth
3310
DESCRIPTION
description
System Boiler
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
40
DRAIN_FIXTURE_UNITS
drain fixture units
0
DRAIN_HEIGHT
drain height
161
DRAIN_WIDTH
drain width
820.000
EFFICIENCY_AT_40_30_C_FULL_LOAD____
efficiency at 40/30ºc full load (%)
95.8
EFFICIENCY_AT_80_60_C_FULL_LOAD____
efficiency at 80/60ºc full load (%)
94.1
EMCS_VERSION
emcs version
4.0
ETIM_ARTICLE_CLASS
etim article class
EC011396
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.21
FEET_OFFSET
feet offset
1324
FLANGE_OFFSET
flange offset
45
FLOW_GAS
flow gas
0
FLUE_GAS_DIAMETER
flue gas diameter
450
FLUE_GAS_FLOW
flue gas flow
0
FLUE_GAS_HEIGHT
flue gas height
490
FLUE_GAS_WIDTH
flue gas width
350
FRONT_CLEARANCE
front clearance
1000
FUNCTION_CODE
function code
G
g
76.100
GAS_CONNECTION_DIAMETER
gas connection diameter
65
GLN
gln
GREY
grey
GTIN
gtin
5414849769380
H1
h1
915
H2
h2
435
H3
h3
490
H4
h4
260
HEIGHT
height
1575
HEIGHT_G
height g
435
HOST
host
0
HYDRONIC_SUPPLY_DIAMETER
hydronic supply diameter
80
HYDRONIC_SUPPLY_FLOW_1
hydronic supply flow 1
0
HYDRONIC_SUPPLY_FLOW_2
hydronic supply flow 2
0
IFCEXPORTAS
ifcexportas
IfcBoiler
IFCEXPORTTYPE
ifcexporttype
WATER
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
L1
l1
480.000
L2
l2
1550
L3
l3
350
L4
l4
230
L5
l5
710.000
LEFT_CLEARANCE
left clearance
800
LENGHT_1_1
lenght 1.1
512
LENGHT_1_2
lenght 1.2
678.500
LENGHT_1_3
lenght 1.3
678.500
LENGHT_2_1
lenght 2.1
512
LENGHT_2_2
lenght 2.2
968
LENGHT_2_3
lenght 2.3
1
LENGTH_3_1
length 3.1
1480
LENGTH_3_2
length 3.2
2.843
LENGTH_G
length g
1220
LIGHT_GREY
light grey
MANUFACTURER
manufacturer
Elco
MANUFACTURER_ART__NO_
manufacturer art. no.
3581763
MANUFACTURER_URL
manufacturer url
www.elco.net
MASSUNIT
massunit
1
MODEL
model
1300
NOMINAL_HEAT_OUTPUT_AT_40_30_C_MAX
nominal heat output at 40-30ºc max
1276700
NOMINAL_HEAT_OUTPUT_AT_80_60_C_MAX
nominal heat output at 80-60ºc max
1254600
OFFSET
offset
88.500
OFFSET_WATER_DOWN
offset water down
145
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
0
POWER_CONSUMPTION_BOILER
power consumption boiler
2334.000
PRODUCT_LINE
product line
Trigon XXL
REVIT_VERSION
revit version
2017
RIGHT_CLEARANCE
right clearance
450
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
USE_NOMINAL_DIAMETER
use nominal diameter
1
VERTICAL_OFFSET_WATER_DOWN
vertical offset water down
260
VOLTAGE
voltage
400.000
W
w
88.900
WATER_CONNECTION_OFFSET
water connection offset
1225.000
WATER_CONNECTOR_OFFSET
water connector offset
0
WATERMARKED_BY
watermarked by
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
1370.000
WIDTH_G
width g
1250
WORK_PLANE_BASED
work plane-based
0
NAME
name
TRIGON XXL ECO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D