User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Rationel
VARIANTNAME
1188 x 944
ANALYTICCONSTRUCTION
Analytic Construction
<None>
DATEOFPUBLISHING
Date of publishing
12/1/2014
DESIGNCOUNTRY
Design country
Denmark
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Denmark
MANUFACTURERNAME
Manufacturer name
Rationel
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
EW11-00-C
PRODUCTFAMILY
Product family
Rationel AURAPLUS
PRODUCTGROUP
Product group
Wood/Aluminium
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Fixed Frames
IFCCLASSIFICATION
IFC Classification
Window
NBSREFERENCECODE
NBS Reference Code
59-97
NBSREFERENCEDESCRIPTION
NBS Reference Description
Windows
UNSPSCCODE
UNSPSC Code
301716
UNICLASS14CODE
Uniclass 1.4 Code
L413
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Windows
UNICLASS20CODE
Uniclass 2.0 Code
PR-59-97
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Windows
NOTICE
Remember to modify Sloping Frame Placement
DESIREWIDTH
Desire Width
1188
DESIREHEIGHT
Desire Height
944
MATERIALMAIN
Material main
Wood
MATERIALSECONDARY
Material secondary
Aluminium
WALLCLOSURE
Wall Closure
0
NOTE
Note
Please note that the min./max. dimensions are indicative. The weight and constructional characteristics of the glass may in some cases mean that the element is not available in the requested size. Please contact Rationel, if you require element sizes that are marginal as to the min./max. dimensions.
SLOPINGFRAMEPLACEMENTINSECTION
Sloping Frame placement in section
0
WINDOWAREA
Window area
0.560736
WALLCLOSURE1
Wall closure
150
THERMALBRIDDGELENGTH
Thermal Briddge Length
3649.39250031098
SLOPINGFRAMEPLACEMENT
Sloping Frame placement
0
ROUGHWIDTH
Rough Width
1212
ROUGHHEIGHT
Rough Height
968
PLACEMENTINWALL
Placement in wall
50
JOINT
Joint
12
HEIGHT
Height
944
WIDTH
Width
1188
COMMENT
Comment
The energy value calculation is based on our window systems, starting with a 1-leaf hinged reference window with the standard size 1230mm x 1480mm. In case you need the exact value for each window type and size, we have to make a specific offer for the given model and size – please contact Rationel Vinduer for further information.
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.rationel.co.uk/professionals/installation-videos/
PRODUCTGUID
Product Guid
bb6065d4-052c-4ed3-8bf1-e94e434b0e70
URL
http://www.rationel.com
UVALUE
U-Value
0.79
MODEL
Model
RATIONEL AURAPLUS Premium
MANUFACTURER
Manufacturer
RATIONEL
GG
Gg
0.39
FIREESCAPE
Fire Escape
No
FF
Ff
0.74
EREF
Eref
5.6
DEFAULTSILLHEIGHT
Default Sill Height
799.999999999999
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D