User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
TME1000N-A
Bill of material
TME1000N-A
ORDERNO
TME1000N-A
VAR10_CENTAUR_VERTICAL_CASTOR
10_centaur_vertical_castor
FALSE
VAR1_PGH_BENCHTOP
1_pgh_benchtop
FALSE
VAR2_PGH_PLINTH_RAIL
2_pgh_plinth_rail
FALSE
VAR3_STANDARD_ADJUSTABLE_LEG
3_standard_adjustable_leg
TRUE
VAR4_PGH_2_DRAWER_MODULE
4_pgh_2_drawer_module
FALSE
VAR5_PGH_3_DRAWER_MODULE
5_pgh_3_drawer_module
FALSE
VAR6_STANDARD_ADJUSTABLE_CASTOR
6_standard_adjustable_castor
TRUE
VAR7_BACKBAR_S_S_COUNTERTOP
7_backbar_s/s_countertop
FALSE
VAR8_CENTAUR_UNDERCOUNTER_CASTOR
8_centaur_undercounter_castor
FALSE
VAR9_CENTAUR_ADJUSTABLE_LEG
9_centaur_adjustable_leg
FALSE
ACCENT_MATERIAL
accent material
ADJUSTABLE_CASTORS
adjustable castors
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
1800
BASE_MODEL
base_model
TME1000-AC
CATEGORY
category
COST
cost
0
COUNTER_LIP_DEPTH
counter lip depth
70.800
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
747
DEPTHBASE
depthbase
676.200
DESCRIPTION
description
Vertical, 2 door High Performance, energy efficient GDM Chiller with Integral, top refrigeration services
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1702.000
DOOR_RADIUS
door radius
90
DOOR_WIDTH
door width
565
ELEC_SERVICES_X_Y_Z_R
elec_services_x_y_z_r
865,1730,500,2500
ELECTRICAL_AMPERE
electrical_ampere
3
ELECTRICAL_FREQUENCY
electrical_frequency
50
ELECTRICAL_POWER
electrical_power
0
ELECTRICAL_VOLT
electrical_volt
240
FAMILY_NAME
family name
FRONT_PANEL_HEIGHT
front panel height
1930
GLASS_MATERIAL
glass material
GROUND_CLEARANCE
ground clearance
105
GROUND_CLEARANCE_ADJUSTED
ground clearance adjusted
105
HEAT_LOAD
heat_load
HEIGHT
height
2207
HOST
host
0
KEYNOTE
keynote
LEV1
lev1
1K
LEV1DESC
lev1desc
TME ActiveCore Series
LEV2
lev2
2G
LEV2DESC
lev2desc
Vectical, 2 door
LEV3
lev3
3A
LEV3DESC
lev3desc
Chiller
LEV4
lev4
4G
LEV4DESC
lev4desc
Integral, top
LIGHT
light
1
MAIN_UNIT_HEIGHT
main unit height
1732
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TME1000-AC
MPES_TEC
mpes_tec
3.72
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCER
producer
SKOPE
REFRIGERANT
refrigerant
R290
REFRIGERATION_DOOR_HEIGHT
refrigeration door height
400
REFRIGERATION_UNIT_DEPTH
refrigeration unit depth
626.200
REFRIGERATION_UNIT_HEIGHT
refrigeration unit height
370
REFRIGERATION_IN_POWER
refrigeration_in_power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_DESCRIPTION
short description
Vertical, 2 door High Performance, energy efficient GDM Chiller with Integral, top refrigeration services
SHOW_FOOTINGS
show footings
1
SIGN
sign
0
SUPPLIER
supplier
SKOPE
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLUME
volume
980.000
WEIGHT
weight
225
WIDTH
width
1130
WORK_PLANE_BASED
work plane-based
0
NAME
name
TME1000N-A
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D