Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 7
HELP_VARIABLE
Company
ELSTO
Description
Three Phase Motors
Bill of material
DHG25BD20AF5 | HG-355L-8
NAME
DHG25BD20AF5 | HG-355L-8
u
MANUFACTURER
Manufacturer
ELSTO
MATERIAL_HOUSING
Material housing
Cast-iron
NUMBER_OF_POLES
Number of poles
8
u
RATED_POWER
Rated power
200 kW
u
RATED_SPEED_MOTOR
Rated speed motor
740 min-1
u
IEC_CODE
IEC code
355L4
MOUNTING_POSITION
Mounting position
B5
u
TERMINAL_BOX_POSITION
Terminal box position
u
IE_EFFICIENCY_CLASS
IE efficiency class
1
u
POWER_SUPPLY_MOTOR
Power supply motor
400/690V-3phase-50Hz V AC
IP_PROTECTION_CLASS
IP protection class
55
INSOLATION_CLASS
Insolation class
F
RATED_TORQUE_MOTOR
Rated torque motor
2582 Nm
u
STARTING_TORQUE___RATED_TORQUE_MS_MN
Starting torque - Rated torque Ms-Mn
1.8
KIPP_TORQUE___RATED_TORQUE_MK_MN
Kipp torque - Rated torque Mk-Mn
2.9
u
RATED_CURRENT_AT_400V
Rated current at 400V
366.9 A
u
STARTING_CURRENT___RATED_CURRENT_IS_IN
Starting current - Rated current Is-In
6.5
u
POWER_FACTOR_COSINUS_PHI
Power factor Cosinus Phi
0.83 j
u
MOMENT_OF_INERTIA_J
Moment of inertia J
12.86 kgm²
u
EFFICIENCY_AT_100__LOAD
Efficiency at 100% load
94 S %
u
SOUND_PRESSURE_LPA
Sound pressure LpA
90 dB(A)
u
SIZE_GLAND
Size gland
M72x2
NUMBER_OF_CABLE_GLANDS
Number of cable glands
2
WEIGHT
Weight
1980 kg
u
COLOR
Color
Black
BEARING_DE__DRIVE_END_
Bearing DE (Drive End)
6322
u
BEARING_NDE__NON_DRIVE_END_
Bearing NDE (Non Drive End)
7322
u
SEALING_DE__DRIVE_END_
Sealing DE (Drive End)
B110x140x12
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D