Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
TB Tall Storage Cabinet
Bill of material
TB Tall Storage Cabinet
ORDERNO
TB Tall Storage Cabinet
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2
DEPTH_DOOR
depth+door
2.073
DESCRIPTION
description
21"x24"x96"H Tall Cabinet - 1 Upper Door, 1 Lower Door-RH & 5 Shelves Installed
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
7.620
DOOR_RAIL_HORZ_MATERIAL
door rail horz material
DOOR_RAIL_VERT_MATERIAL
door rail vert material
DOOR_STYLE
door style
Keywest Louver
DOOR_SWING
door swing
DOOR_WIDTH
door width
1.740
FAMILY_NAME
family name
FINISH
finish
FOOT_STYLE
foot style
HANDLE_MATERIAL
handle material
HANDLE_OFFSET
handle offset
4.297
HEIGHT
height
8
HOST
host
0
KEYNOTE
keynote
LOUVER_MATERIAL
louver material
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
TB2196-RH
NUMBER_OF_SHELVES
number of shelves
5
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_DEPTH
shelf depth
1.500
SHELF_SPACING
shelf spacing
1.208
SHELF_WIDTH
shelf width
1.625
SHOW_TOE_KICK
show toe kick
1
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
1.750
WORK_PLANE_BASED
work plane-based
0
NAME
name
TB Tall Storage Cabinet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D