Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
OCee Design
Description
Task and Visitor
Bill of material
ABSOLUTE
ORDERNO
ABSOLUTE
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
u
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
u
BASEMATERIAL
basematerial
CASTORCOLOR
castorcolor
CATEGORY
category
Pr_40_50_12_57:Office chairs
CODEPERFORMANCE
codeperformance
n/a
u
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTEMAILADDRESS
contactemailaddress
sales@oceedesign.com
CONTACTFAXNUMBER
contactfaxnumber
01604 674673
CONTACTTELEPHONENUMBER
contacttelephonenumber
01604 674674
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Absolute task chair with mesh back, integral lumbar and M28 synchro mechanism with AB arms.
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Task Chair with Upholstered or Mesh Back.
u
FINISH
finish
Upholstered or Mesh back Available. Upholstery Available in a Range of Fabrics. Base Available in Metal or Plastic.
u
FIRERATING
firerating
n/a
u
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
u
HIGHESTSEATINGHEIGHT
highestseatingheight
580
u
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
u
KEYNOTE
keynote
Pr_40_50_12_57:Office chairs
LOWESTSEATINGHEIGHT
lowestseatingheight
470
u
MAINCOLOR
maincolor
Defined by material specified
u
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESSUK
manufactureraddressuk
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERNAME
manufacturername
Ocee Design
MANUFACTURERURL
manufacturerurl
http://www.oceedesign.com/
MASSUNIT
massunit
1
MATERIAL
material
Deep moulded foam seat, Metal or Plastic frame.
u
MESHBACK
meshback
1
u
MODEL
model
ABM1/M28/AB
u
MODELNUMBER
modelnumber
ABM1/M28/AB
u
MODELREFERENCE
modelreference
Absolute task chair with mesh back, integral lumbar and M28 synchro mechanism with AB arms.
u
NAME
name
ABSOLUTE
u
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALHEIGHT
nominalheight
1260
u
NOMINALLENGTH
nominallength
550
u
NOMINALWIDTH
nominalwidth
680
u
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/product/task-visitor-absolute
u
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
u
ROOM_CALCULATION_POINT
room calculation point
0
SEATFABRIC
seatfabric
SEATINGHEIGHT
seatingheight
500
u
SERIALNUMBER
serialnumber
n/a
u
SHAPE
shape
Square
u
SHARED
shared
1
SIZE
size
W 680mm x D 550mm x H 1230- 1340mm
u
STYLE
style
n/a
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 95% recyclable
TAGNUMBER
tagnumber
n/a
u
TYPE_COMMENTS
type comments
Absolute task chair with mesh back, integral lumbar and M28 synchro mechanism with AB arms.
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Office chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_57
UNICLASS2015VERSION
uniclass2015version
Products v1.3
u
UPHOLSTEREDBACK
upholsteredback
0
u
URL
url
http://www.oceedesign.com/
u
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Our product quality and reliability is exceptionally high enabling us to provide a minimum 5 year warranty for normal use on all our products
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
sales@oceedesign.com
WARRANTYGUARANTORPARTS
warrantyguarantorparts
sales@oceedesign.com
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
u
WITHARMS
witharms
1
u
WORK_PLANE_BASED
work plane-based
0
MTRL_SEATFABRIC
mtrl_seatfabric
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSTYPEID
nbstypeid
SMALLBACKDISTANCE
smallbackdistance
0
u
WITHADJUSTABLEARMS
withadjustablearms
0
u
WITHCANTILEVERFRAME
withcantileverframe
0
u
WITHHEADREST
withheadrest
0
u
WITHHIGHBACK
withhighback
0
u
WITHLARGESEAT
withlargeseat
0
u
WITHMEDIUMSEAT
withmediumseat
0
u
WITHSMALLBACK
withsmallback
0
u
WITHSMALLSEAT
withsmallseat
0
u
WITHTASKBASE
withtaskbase
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D