Catalog navigation
CAD model selection
Selectable products: 5 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Duten
Description
Taps
Bill of material
R310
ORDERNO
R310
u
ACCENT_COLOR
accent color
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
C1030210
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_20_87_98: Washbasin taps
CODEPERFORMANCE
codeperformance
WRAS Approved. ASME A112.18.1-2011/CSA B125.1-11
COLOR
color
Defined by Finish
CONSTITUENTS
constituents
Stainless Steel Stem, Touchless Sensor, Concealed Transformer or 9V Battery Pack
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
1200
DESCRIPTION
description
Transformer Polished Stainless Steel
u
DESIGN_OPTION
design option
-1
DISPENSERFINISH
dispenserfinish
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
Electronic deck mounted tap for pre-mixed or cold water. Solid brass body, with infrared motion detection.
u
FINISH
finish
Brushed, Polished or Matte Black Stainless Steel Available
u
FLOWRATE
flowrate
3L/min
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcValveType
IFCEXPORTTYPE
ifcexporttype
FAUCET
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
1
KEYNOTE
keynote
Pr_40_20_87_98
MAINCOLOR
maincolor
Defined by Finish
MANUFACTURER
manufacturer
Duten
MANUFACTURERNAME
manufacturername
Duten
MANUFACTURERURL
manufacturerurl
http://www.duten.fr/
MASSUNIT
massunit
1
MATERIAL
material
Solid Brass Body, Stainless Steel Finish
u
MODEL
model
R310-B_SEC
u
MODELNUMBER
modelnumber
R310-B_SEC
u
MODELREFERENCE
modelreference
Transformer Polished Stainless Steel
u
NAME
name
R310
u
NBSDESCRIPTION
nbsdescription
Taps and water supply fittings for wash basins and troughs
NBSREFERENCE
nbsreference
45-35-70/371
NOMINALHEIGHT
nominalheight
170
u
NOMINALLENGTH
nominallength
150.000
u
NOMINALWIDTH
nominalwidth
45
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.duten.fr/produits/robinetterie/robinet-electronique-r310
u
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSORFINISH
sensorfinish
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cylindrical
SHARED
shared
1
SIZE
size
(H) 170mm x (L) 150mm x (W) 45mm
u
STATUS
status
New
STYLE
style
Touchless Stem
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TAPFINISH
tapfinish
TYPE_COMMENTS
type comments
Transformer Polished Stainless Steel
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_20_87_98
UNICLASS2015TITLE
uniclass2015title
Washbasin taps
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
http://www.duten.fr/
VENT_CONNECTION
vent connection
0
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
10
WARRANTYGUARANTORPARTS
warrantyguarantorparts
10
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
70 °C
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D