User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 22 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Taco
VARIANTNAME
PAX30-150
u
VARIANTLOD
HI
MAXIMUMWORKINGPRESSURE
Maximum Working Pressure
150.000
u
TOPFLANGETHICKNESS
Top Flange Thickness
0.100
u
TOPFLANGERADIUS
Top Flange Radius
0.170
u
TOPFLANGEOFFSET
Top Flange Offset
0.150
u
TANKENDSOFFSET
Tank Ends Offset
0.290
u
SYSTEMCONNECTIONSUPPORTOFFSET
System Connection Support Offset
0.060
u
TANKRADIUS
Tank Radius
7.000
u
SYSTEMCONNECTIONRADIUS
System Connection Radius
0.375
u
BASERINGRADIUS
Base Ring Radius
6.000
u
BASERINGBOTTOMOFFSET
Base Ring Bottom Offset
6.000
BASERINGDIAMETER
Base Ring Diameter
12.000
u
TANKDIAMETER
Tank Diameter
14.000
u
TANKTYPE
Tank Type
Bladder
VOLUME
Volume
8.000
u
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
240.000
FLUIDTYPE
Fluid Type
Potable Water
ACCEPTANCEVOLUME
Acceptance Volume
5.000
u
SHIPPINGWEIGHT
Shipping Weight
90.000
u
SYSTEMCONNECTION
System Connection
0.750
u
DRAINCONNECTIONNPT
Drain Connection NPT
1.000
OVERALLHEIGHT
Overall Height
2.060
u
OVERALLDIAMETER
Overall Diameter
14.000
u
PRODUCTPAGEURL
Product Page URL
http://commercial.taco-hvac.com/products/Air%20Elimination%20%26amp%3B%20Control/index.html?category=92
VERSION
Version
2.000
URL
http://www.taco-hvac.com/
SERIES
Series
PAX
MODEL
Model
PAX30-150
u
MANUFACTURER
Manufacturer
Taco
FEEDBACKSITEURL
Feedback Site URL
http://tacosocial.mepcontent.com
DESCRIPTION
Description
Potable Water Expansion Tank
CADWORKSURL
CADworks URL
http://www.CADworks.net
ASSEMBLYCODE
Assembly Code
D3040
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D