User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 48 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Taco
VARIANTNAME
BTH0250F06-125N
u
VARIANTLOD
HI
SYSTEMPRESSUREDROP
System Pressure Drop
0.000
MAXIMUMWORKINGPRESSURE
Maximum Working Pressure
125.000
VENTCONNECTIONRADIUS
Vent Connection Radius
0.375
VENTHEIGHT
Vent Height
1.000
TANKRADIUS
Tank Radius
18.000
u
SYSTEMCONNECTIONRADIUS
System Connection Radius
3.000
u
INSPECTIONRADIUS
Inspection Radius
2.500
INSPECTIONFLANGEOUTSIDERADIUS
Inspection Flange Outside Radius
3.500
FLANGETHICKNESS
Flange Thickness
0.500
FLANGEOUTSIDERADIUS
Flange Outside Radius
6.000
u
BASERINGBOTTOMOFFSET
Base Ring Bottom Offset
7.875
u
BASERINGDIAMETER
Base Ring Diameter
30.000
u
CONNECTIONOFFSET
Connection Offset
16.250
u
TANKHEIGHT
Tank Height
69.000
u
TANKDIAMETER
Tank Diameter
36.000
u
VOLUME
Volume
250.000
u
VENTCONNECTIONNPT
Vent Connection NPT
0.750
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
375.000
FLUIDTYPE
Fluid Type
Water
FLOWRATE
Flow Rate
0.000
APPROXIMATEWEIGHT
Approximate Weight
710.000
u
SYSTEMCONNECTION
System Connection
6.000
u
INSPECTIONOPENINGVISIBILITY
Inspection Opening Visibility
0.000
u
OVERALLWIDTH
Overall Width
3.770
u
OVERALLLENGTH
Overall Length
3.000
u
OVERALLHEIGHT
Overall Height
6.410
u
VERSION
Version
2.000
URL
http://www.taco-hvac.com/
SERIES
Series
BTH
PRODUCTPAGEURL
Product Page URL
http://commercial.taco-hvac.com/products/index.html?current_category=383
MODEL
Model
BTH0250F06-125N
u
MANUFACTURER
Manufacturer
Taco
FEEDBACKSITEURL
Feedback Site URL
http://tacosocial.mepcontent.com
DESCRIPTION
Description
Vertical Storage Tank
u
CADWORKSURL
CADworks URL
http://www.CADworks.net
ASSEMBLYCODE
Assembly Code
D3040
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D