Catalog navigation
CAD model selection
Selectable products: 17 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
OCee Design
Description
Table Collections
Bill of material
MOCHA
ORDERNO
MOCHA
u
VAR1_SEATER
1-seater
0
u
VAR3_SEATER
3-seater
0
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
u
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_60:Office tables
u
CHROMELEG
chromeleg
0
u
CODEPERFORMANCE
codeperformance
Ergonomically designed in accordance with BS EN 527-/2011
u
COLOR
color
Defined by material specified
u
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
800mm Circular Coffee Table
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
u
EXTERIORFABRIC
exteriorfabric
FAMILY_NAME
family name
FEATURES
features
Coffee Table, Stainless Steel Base
u
FINISH
finish
Available Tops, White, Maple, Japanese Ash, Portofino Cherry, Plain Grey, Modern Oak, Light Oak, Walnut, Silver, Beech, Cherry, Swiss Elm
u
FIRERATING
firerating
n/a
u
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
u
GRADE
grade
n/a
u
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
u
IFCEXPORTTYPE
ifcexporttype
TABLE
u
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
u
INTERIORFABRIC
interiorfabric
KEYNOTE
keynote
Pr_40_50_21_60
u
LEGFINISH
legfinish
MAINCOLOR
maincolor
Defined by material specified
u
MANUFACTURER
manufacturer
Ocee Design
u
MANUFACTURERADDRESS
manufactureraddress
u
MANUFACTURERADDRESSUK
manufactureraddressuk
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
u
MANUFACTURERNAME
manufacturername
Ocee Design
u
MANUFACTURERTELEPHONE
manufacturertelephone
u
MANUFACTURERURL
manufacturerurl
http://www.oceedesign.com/
u
MASSUNIT
massunit
1
MATERIAL
material
MFC Top, Stainless Steel Base
u
MAUFACTUREREMAIL
maufactureremail
u
MODEL
model
MOCHA/C
u
MODELNUMBER
modelnumber
MOCHA/C
u
MODELREFERENCE
modelreference
800mm Circular Coffee Table
u
NAME
name
MOCHA
u
NBSDESCRIPTION
nbsdescription
Office tables
u
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
u
NBSREFERENCE
nbsreference
45-35-20/340
u
NBSTYPEID
nbstypeid
n/a
u
NOMINALHEIGHT
nominalheight
455.000
u
NOMINALLENGTH
nominallength
800.000
u
NOMINALWIDTH
nominalwidth
800.000
u
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/product/tables-mocha
u
REPLACEMENTCOST
replacementcost
0.00
u
REVISION
revision
n/a
u
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Circular
u
SHARED
shared
1
SIZE
size
(w) 800mm x (d) 800mm x (h) 455mm
u
STYLE
style
n/a
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 95% recyclable
u
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
800mm Circular Coffee Table
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Office tables
u
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_21_60
u
UNICLASS2015VERSION
uniclass2015version
Products v1.3
u
URL
url
http://www.oceedesign.com/
VERSION
version
1
u
WARRANTYDESCRIPTION
warrantydescription
Our product quality and reliability is exceptionally high enabling us to provide a minimum 5 year warranty for normal use on all our products
u
WARRANTYDURATIONLABOR
warrantydurationlabor
5
u
WARRANTYDURATIONPARTS
warrantydurationparts
5
u
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.oceedesign.com/resources/
u
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.oceedesign.com/resources/
u
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
u
WOODENBASE
woodenbase
0
u
WORK_PLANE_BASED
work plane-based
0
VAR_AUTHOR
_author
u
VAR_BIMSPEC_GUID
_bimspec_guid
0
u
VAR_CREATED_BY
_created by
u
VAR_CURRENT_REVISION
_current revision
0
u
CLASSIFICATIONNAME
classificationname
u
CREATEDBY
createdby
u
CREATEDON
createdon
u
DEPTH
depth
0.000
u
DOCUMENTATIONCERTIFICATES
documentationcertificates
u
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
u
DOCUMENTATIONLITERATURE
documentationliterature
u
DOCUMENTATIONTECHNICAL
documentationtechnical
u
HEIGHT
height
0.000
u
LEGSTYLE
legstyle
MTRL_LEGFINISH
mtrl_legfinish
MTRL_TABLEFINISH
mtrl_tablefinish
NBSOBJECTNAME
nbsobjectname
u
TABLE_TOP_FIXED
table top fixed
0
u
TABLE_TOP_FOLDED
table top folded
0
u
TYPENAME
typename
u
WIDTH
width
0
u
VAR4STAR
4star
0
u
VAR5STAR
5star
0
u
CENTRALHEIGHT
centralheight
0
u
CIRCULARTOP
circulartop
0
u
DIAMETER
diameter
0
u
MTRL_FRAMEFINISH
mtrl_framefinish
MTRL_TOPFINISH
mtrl_topfinish
SQUARETOP
squaretop
0
u
MTRL_SEATFABRIC
mtrl_seatfabric
VAR4_LEGGED
4-legged
0
u
HIGHBACK
highback
0
u
MTRL_LEGFINSIH
mtrl_legfinsih
MTRL_SEATFINISH
mtrl_seatfinish
MTRL_SHELLFINISH
mtrl_shellfinish
SWIVEL_BASE
swivel base
0
u
WOODEN_FRAME
wooden frame
0
u
BASEDIAMETER
basediameter
430.000
u
BASEFINISH
basefinish
CONTACTEMAILADDRESS
contactemailaddress
sales@oceedesign.com
u
CONTACTFAXNUMBER
contactfaxnumber
01604 674673
u
CONTACTTELEPHONENUMBER
contacttelephonenumber
01604 674674
u
TOPDIAMETER
topdiameter
800
u
TOPFINISH
topfinish
WORKSURFACEAREA
worksurfacearea
0.640
u
ACOUSTIC_PANEL
acoustic panel
0
u
MTRL_ACOUSTICPANEL
mtrl_acousticpanel
MTRL_PANELFINISH
mtrl_panelfinish
PARTITION
partition
0
u
PARTITION_TYPE
partition type
RECTANGULARTOP
rectangulartop
0
u
TAPEREDTOP
taperedtop
0
u
SINGLEPEDESTAL
singlepedestal
0
u
TWINPEDESTAL
twinpedestal
0
u
POWERTYPE
powertype
WITHPOWER
withpower
0
u
CIRCLETOP
circletop
0
u
VAR4_LEGGED_RETURN_SWIVEL
4-legged return swivel
0
u
MTRL_BACKEXTERIORFABRIC
mtrl_backexteriorfabric
MTRL_BACKINTERIORFABRIC
mtrl_backinteriorfabric
MTRL_SEATEXTERIORFABRIC
mtrl_seatexteriorfabric
MTRL_SEATINTERIORFABRIC
mtrl_seatinteriorfabric
SKID_FRAME
skid frame
0
u
WIRE_FRAME
wire frame
0
u
MTL_UPHOLSTERYFINISH
mtl_upholsteryfinish
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D