Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Delta Faucet
Description
T17T461
Bill of material
Stainless Steel, Straight Spout
ORDERNO
COPYRIGHT
copyright
Copyright ©2015 Delta Faucet Company
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATE_CREATED
date created
July 17, 2015
DATE_MODIFIED
date modified
July 17, 2015
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
12.087
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
SS
FAMILY_VERSION
family version
1.0
HEIGHT
height
30.485
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Delta Faucet Company
MASSUNIT
massunit
1
MIXED_WATER_FLOW_TO_SHOWER
mixed water flow to shower
0
MIXED_WATER_FLOW_TO_TUB
mixed water flow to tub
0
MODEL
model
MODEL_DISCLAIMER
model disclaimer
Contact Delta Faucet Company for More Information
OMNICLASS_NUMBER
omniclass number
23.65.70.11.11
OMNICLASS_TITLE
omniclass title
Fixtures for Liquids
PART_DESCRIPTION
part description
PART_NUMBER
part number
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.deltafaucet.com/media/SpecSheet/DSP-B-T17T061%20Rev%20A.pdf
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOWER_POSITION
shower position
13.000
SPOUT_POSITION
spout position
15.000
URL
url
http://www.deltafaucet.com/index.html
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
6.435
Z_SHOWER_LOCATION
z shower location
53
Z_TUB_LOCATION
z tub location
55
Z_TYPE
z type
Z_TYPE_SPOUT
z type spout
NAME
name
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D