Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Faucet
Description
T17497
Bill of material
Delta Bath Cassidy fgt17497
ORDERNO
Delta Bath Cassidy fgt17497
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
FLOW_RATE
flow rate
2.0 gpm @ 80 psi, 7.6 L/min. @ 550 kPa
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Delta
MASSUNIT
massunit
1
MODEL
model
fgt17497
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPRAY_SETTINGS
spray settings
H2Okinetic@ Spray
URL
url
http://www.deltafaucet.com
VALVE_TYPE
valve type
Dual-function pressure balance cartridge
VENT_CONNECTION
vent connection
0
VERSION
version
2013
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
T17497
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D