Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Faucet
Description
T14464-SS_0
Bill of material
Delta Ashlyn 14 Series Tub & Shower Trim With Rain Can Showerhead 14464-SS
ORDERNO
Delta Ashlyn 14 Series Tub & Shower Trim With Rain Can Showerhead 14464-SS
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
202
DESCRIPTION
description
Delta Ashlyn 14 Series Tub & Shower Trim With Rain Can Showerhead 14464-SS
DESIGN_OPTION
design option
-1
HEIGHT
height
152
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Delta Ashlyn
MASSUNIT
massunit
1
MODEL
model
14464
OMNICLASS_NUMBER
omniclass number
23.45.55.00
OMNICLASS_TITLE
omniclass title
Sanitary Faucets, Wastes
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.deltafaucet.com
VENT_CONNECTION
vent connection
0
VERSION
version
2013
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
114
NAME
name
T14464-SS_0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D