Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Armstrong World
Description
Symbols
Bill of material
ADL12
IDENT
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
VAR95_CSI
95 csi
12510
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
AIRFLOW_BACK_MESH
airflow back mesh
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BACK_FRAME_WITH_INTEGRAL_ARMS_IN_A_SOFT_TOUCH_PLASTIC
back frame with integral arms in a soft touch plastic
BACK_REST
back rest
BASE
base
BASE_OR_FRAME
base or frame
BASE_TYPE
base type
BLACK_COMPONENTS
black components
BLACK_GAS_LIFT
black gas lift
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DETACHABLE_WRITING_TABLE
detachable writing table
FABRIC_SPEC_SHEETS
fabric spec sheets
FAMILY_NAME
family name
GLIDES
glides
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HOST
host
0
INJECTION_MOLDED_SEAR_AND_BACK_FRAME_IN_BLACK_PLASTIC
injection molded sear and back frame in black plastic
INJECTION_MOLDED__CONTOURED_BACK_PANEL_IN_BLACK_PLASTIC_AND_UPHOLSTERED_SEAT
injection molded, contoured back panel in black plastic and upholstered seat
INJECTION_MOLDED__CONTOURED_SEAT_AND_BACK_PANELS_IN_BLACK_PLASTIC
injection molded, contoured seat and back panels in black plastic
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PEDESTAL_BASE
pedestal base
PLASTIC_ARMS_IN_BLACK
plastic arms in black
PLUGIN_DATA_URL
plugin data url
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
POLISHED_ALUMINUM_BASE
polished aluminum base
PRICING_URL
pricing url
PRODUCT_LINE
product line
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
SEAT_OR_BASE
seat or base
SEAT_WIDTH
seat width
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
SPECIFICATIONS_URL
specifications url
STACKS
stacks
SUBCATEGORY
subcategory
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
TWO_TONE_UPHOLSTERY
two tone upholstery
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
UPHOLSTERED_SEAT
upholstered seat
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
ARM_HEIGHT_RANGE
arm height range
ARM_REST
arm rest
HEIGHT_RANGE
height range
SEAT_HEIGHT_RANGE
seat height range
SEAT_HEIGHT_RANGE_NOTE
seat height range note
SUPPORT
support
ARM
arm
LEG_SUPPORT
leg support
CASTER_OPTIONS
caster options
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
ARMS_HEIGHT
arms height
CASTER_WHEEL
caster wheel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D