User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Hattersley
VARIANTNAME
1 1/4"
u
WEIGHTKG
Weight (kg)
1.500
u
UKENDCONNECTION
UK End Connection
Ends threaded to BS EN 10266 (BS21 ISO R7)
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Standard screen has 0.75mm diaeter holes, Screwed Cap, Ends threaded to BS EN 10266 (BS21 ISO R7)
SPARES
Spares
Basket (004B00807F113) Gasket (004B00807D390)
PRESSURERATINGCAT
Pressure Rating (Cat)
PN32
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_807_907_Strainer_Hattersley_0913_v4.pdf
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
u
SPAREPARTS
SpareParts
Basket (004B00807F113) Gasket (004B00807D390)
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_807_907_Strainer_Hattersley_0913_v4.pdf
BARCODE
Barcode
0.000
OUTLETRADIUS
_Outlet Radius
23.000
u
HEXDIAMETER
_Hex Diameter
50.600
u
GLOBETHICKNESS
_Globe Thickness
59.800
u
GLOBERADIUS
_Globe Radius
10.523
u
CONNECTIONSIZERADIUSCALC
_Connection Size Radius Calc
17.500
u
CAPRADIUS
_Cap Radius
27.209
u
ANGLEDREVOLVESTEP1
_Angled Revolve Step1
1.794
u
ANGLEDREVOLVELENGTH3
_Angled Revolve Length3
50.623
u
ANGLEDREVOLVEFILLET
_Angled Revolve Fillet
5.083
u
ANGLEDREVOLVERADIUS
_Angled Revolve Radius
24.300
u
ANGLEDREVOLVEAXIS
_Angled Revolve Axis
25.300
u
ANGLEDPIECERADIUS
_Angled Piece Radius
29.900
u
ANGLEDPIECEORIGIN
_Angled Piece Origin
28.750
u
ANGLEDPIECELENGTH
_Angled Piece Length
81.650
u
ANGLEDREVOLVELENGTH2
_Angled Revolve Length2
18.538
u
RIDGETHICKNESS
Ridge Thickness
19.550
u
HEXTHICKNESS
Hex Thickness
16.100
u
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
3.200
u
SCREEN
Screen
Stainless Steel
GASKET
Gasket
Asbestos Free (non-stick)
CAP
Cap
Bronze
BODY
Body
Bronze
CONNECTIONSIZE
Connection Size
35.000
u
CMM
C mm
135.000
u
BMM
B mm
97.000
u
AMM
A mm
115.000
u
URL
http://http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=105&catID=14
PRODUCTMODEL
Product Model
D104
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_807_907_Strainer_Hattersley_0913_v4.pdf
PRODUCTDESCRIPTION
Product Description
Robust and high quality bronze body. Streamlined flow contours minimize pressure drop. Compact design with short face to face. Perforated stainless steel green.
MODEL
Model
807
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
AUTHOR
_author
Andy Smart
BIMSPECGUID
_BIMspec_GUID
0.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Download CAD models
Previews
3D
2D