Catalog navigation
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
MiEN
Description
Storage
Bill of material
Mobile Caddy
ORDERNO
Mobile Caddy
u
VAR04_CSI
04 csi
12 56 33
VAR04_CSI_TITLE
04 csi title
Classroom Furniture
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BROCHURE_URL
brochure url
http://assets1.bywebtrain.com/501526/storage_brochure.pdf?r=1920
u
CATEGORY
category
COLOR_AVAILABILITY
color availability
powder-coated paint
u
COST
cost
0
CUT_SHEET_URL
cut sheet url
http://assets1.bywebtrain.com/501526/mobile_caddy.pdf?r=1366
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Mobile Caddy
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDE
glide
HEIGHT
height
25.000
u
HOST
host
0
KEYNOTE
keynote
LENGTH
length
19.680
u
MANUFACTURER
manufacturer
MiEN
MANUFACTURER_ADDRESS
manufacturer address
3720 West River Dr. Suite 101, Comstock Park, MI 49321
MANUFACTURER_EMAIL
manufacturer email
mailto:miencompany.com
MANUFACTURER_FAX
manufacturer fax
616-818-1971
MANUFACTURER_PHONE
manufacturer phone
616-616-1970
MASSUNIT
massunit
1
MATERIAL
material
Steel finished in silver powder-coated paint
u
MODEL
model
Caddy
u
MODEL_NUMBER
model number
STO-9521
u
OMNICLASS_NUMBER
omniclass number
23.40.50.00
u
OMNICLASS_TITLE
omniclass title
Educational, Cultural Equipment and Furnishings
u
PRODUCT_LINE
product line
Storage
u
PRODUCT_PAGE_URL
product page url
http://www.miencompany.com/shop/by-category/storage/item/mobile-caddy
u
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SUBCATEGORY
subcategory
Bookcase
u
SURFACE_FINISH
surface finish
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
Storage
UNIT
unit
URL
url
http://www.miencompany.com/home
u
WEIGHT
weight
65.000
u
WIDTH
width
35.500
u
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mobile Caddy
u
PRUDCT_LINE
prudct line
u
THICKNESS
thickness
0
u
PANEL_HEIGHT
panel height
0.000
u
CASTER
caster
DOOR
door
BACK_PANEL
back panel
BOOKCASE
bookcase
DEPTH
depth
0.000
u
EDGEBAND
edgeband
u
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
TEXTURE
texture
u
BIN
bin
TRACKS
tracks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D