Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Steel-Line Garage Doors
Description
Steel-Line Roller Door
Bill of material
Steel-Line Roller Door
ORDERNO
Steel-Line Roller Door
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
AUTOMATIC_OPERATION
automatic operation
1
AXLE_HEAD_OFFSET
axle head offset
250
AXLE_SIDE_EXTENSION
axle side extension
150
BRACKET_OFFSET
bracket offset
75.000
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DESCRIPTION
description
Steel-Line’s range of roller doors is the benchmark for style and quality in Australian garage doors.
DESIGN_OPTION
design option
-1
DOORCLEAROPENINGHEIGHT_ANZRS
doorclearopeningheight_anzrs
2470
DOORCLEAROPENINGWIDTH_ANZRS
doorclearopeningwidth_anzrs
2100
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GUIDE_HEAD_EXTENSION
guide head extension
30.000
GUIDE_WIDTH
guide width
52.000
HANDLE
handle
1
HANDLE_ELEVATION
handle elevation
820
HARDWARE_MATERIAL
hardware material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2500
HEIGHT_VALIDATION
height validation
2500
HOST
host
1
KEYNOTE
keynote
LEFT_SIDE_MOTOR
left side motor
1
MANUAL_OPERATION
manual operation
0
MANUFACTURER
manufacturer
Steel-Line
MASSUNIT
massunit
1
MODEL
model
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20170830.010
MOTOR_SIDE_SELECTOR
motor side selector
1
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPERATION
operation
PANEL_MATERIAL
panel material
RIGHT_SIDE_MOTOR
right side motor
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SIDE_ROOM
side room
150
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
17
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.steel-line.com.au/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
2200
WIDTH_VALIDATION
width validation
2200
NAME
name
Steel-Line Roller Door
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D