Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Corian Design
Description
Sparkling 023 Integrated Sink
Bill of material
CorianSingleSink859
ORDERNO
CorianSingleSink859
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COLOUROPTIONS
colouroptions
Bone, Cameo White, Glacier White, Vanilla
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The extraordinary versatility of DuPont™ Corian® makes it the right choice for bathrooms. Bathroom basins made with Corian® combine beauty, functionality, durability and stain resistance with easy care and the abundant design and colour options that make all the difference.
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
0
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Designed to be integrated into a Corian® worksurface. Available in full colour range as Standard or bespoke colours. Hygienic.
FINISH
finish
Semi gloss
FORM
form
Inset countertop or Mounted under countertop (undermount)
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
WASHHANDBASIN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Includes overflow piece and 25mm diameter overflow elbow
INTERNALDEPTH
internaldepth
200 mm
INTERNALLENGTH
internallength
440 mm
INTERNALWIDTH
internalwidth
340 mm
MANUFACTURER
manufacturer
DuPont™ Corian®
MANUFACTURERURL
manufacturerurl
www.dupont.co.uk/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces.html
MASSUNIT
massunit
1
MATERIAL
material
±⅓ acrylic resin (also known as polymethyl methacrylate or PMMA) and ±⅔ aluminium trihydrate natural minerals
MODELNUMBER
modelnumber
859
MODELREFERENCE
modelreference
Corian® Single Sink
MOUNTINGOPTIONS
mountingoptions
Undermount classical, Undermount seamless
NAME
name
Sparkling 023 Integrated Sink
NBSDESCRIPTION
nbsdescription
Counter top wash basins
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/360
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
215.0000003268
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
484.00000073568
NOMINALWIDTH
nominalwidth
384.00000058368
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
corian.co.uk/Corian/en_GB/assets/downloads/documentation/corian_sinks_bowls_en.pdf
REPLACEMENTCOST
replacementcost
0.0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SANITARYWARESET
sanitarywareset
n/a
SERIALNUMBER
serialnumber
0.0
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
484 x 384 x 215 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO14001. Zero landfill at manufacturing site. Greenguard certified. Repairable nature makes lifetime performance 40 years plus.
TAGNUMBER
tagnumber
n/a
TAPHOLEOPTIONS
tapholeoptions
n/a
UNICLASS2
uniclass2
45-31-79/418
VENT_CONNECTION
vent connection
0
VERSION
version
2
WARRANTYDESCRIPTION
warrantydescription
10 year material warranty from DuPont™
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10 years
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASHHANDBASINMOUNTING
washhandbasinmounting
n/a
WASHHANDBASINTYPE
washhandbasintype
n/a
WASTE_CONNECTION
waste connection
0
WATERSUPPLYOVERFLOWANDWASTEHOLES
watersupplyoverflowandwasteholes
No tapholes, rear corner overflow hole, bottom waste outlet with no chainstay hole
WEIGHT
weight
n/a
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D