User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 15 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Soap Dispensers
Bill of material
Dolphin Stainless Steel Double Soap Bottle Holder
ORDERNO
Dolphin Stainless Steel Double Soap Bottle Holder
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010900
u
ASSETIDENTIFIER
assetidentifier
AUTHOR
author
u
BARCODE
barcode
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CODEPERFORMANCE
codeperformance
COLOUR
colour
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless steel soap bottle holder
u
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
u
DOCUMENTREFERENCE
documentreference
u
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
u
FORM
form
u
GRADE
grade
HASPROTECTIVEEARTH
hasprotectiveearth
HOST
host
0
u
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
INTEGRALACCESSORIES
integralaccessories
u
IPCODE
ipcode
ISBUILTIN
isbuiltin
u
ISSUEDATE
issuedate
u
KEYNOTE
keynote
LIFECYCLEPHASE
lifecyclephase
MAINCOLOUR
maincolour
MANUFACTURER
manufacturer
Dolphin Solutions Limited
u
MANUFACTURERURL
manufacturerurl
u
MASSUNIT
massunit
1
MATERIAL
material
u
METHODOFMEASUREMENT
methodofmeasurement
MODEL
model
BC362-2
u
MODELLABEL
modellabel
u
MODELREFERENCE
modelreference
u
NBSDESCRIPTION
nbsdescription
u
NBSNOTE
nbsnote
NBSREFERENCE
nbsreference
u
NBSTYPEID
nbstypeid
NOMINALCURRENT
nominalcurrent
NOMINALDEPTH
nominaldepth
0
u
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
0
u
NOMINALLENGTH
nominallength
0
u
NOMINALVOLTAGE
nominalvoltage
NOMINALWIDTH
nominalwidth
0
u
NUMBEROFPOLES
numberofpoles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
u
PART_TYPE
part type
0
PHASEANGLE
phaseangle
PHASEREFERENCE
phasereference
PROCESS
process
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
SERVICELIFEDURATION
servicelifeduration
SERVICELIFETYPE
servicelifetype
SHAPE
shape
SHARED
shared
0
SIZE
size
u
SOAPCAPACITY
soapcapacity
u
SOAPDISPENSERMATERIAL
soapdispensermaterial
STYLE
style
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TYPE_COMMENTS
type comments
One bottle version = BC362-1
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
u
URL
url
www.dolphinsolutions.co.uk
u
USAGECURRENT
usagecurrent
VERSION
version
u
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOUR
warrantydurationlabour
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYGUARANTORLABOUR
warrantyguarantorlabour
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WORK_PLANE_BASED
work plane-based
0
u
NAME
name
Dolphin Stainless Steel Double Soap Bottle Holder
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
BULK_FILL
bulk fill
u
FAX_NO_
fax no.
+44 (0) 1424 205200
u
HEIGHT
height
146mm
u
PRODUCT_DATA
product data
High quality satin stainless steel. For secure wall mounting. Slim line locks Accepts 2 x 300ml soap/lotion bottle. Easy to use hinged lockable covers. Bottles included. top opening.
u
PRODUCT_PAGE_LINK
product page link
www.dolphinsolutions.co.uk/en/en/product/stainless-steel-soap-bottle-holders-2
u
PROJECTION
projection
63mm
u
TEL_NO_
tel no.
+44 (0) 1424 202224
u
WIDTH
width
134mm
u
CAPACITY_SOAP
capacity soap
u
DEFAULT_ELEVATION
default elevation
0
u
ADDRESS_LINE_1
address line 1
u
NBS_SPEC
nbs spec
u
PRODUCT_CODE
product code
u
HEIGHT_ABOVE_COUNTER
height above counter
u
DISTANCE_BELOW_COUNTER
distance below counter
u
CLEARANCES
clearances
u
DO_S_AND_DONT_S
do's and dont's
u
INSTALLATION_AND_MAINTENANCE_GUIDE
installation and maintenance guide
u
PARTS_LISTING
parts listing
u
POWER_SOURCE
power source
u
POWER_SUPPLIES_AND_CONNECTORS
power supplies and connectors
u
WARRANTY
warranty
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D