Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Corian Design
Description
Smooth 850 Integrated Sink
Bill of material
850
ORDERNO
850
VAR850
850
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASINLENGTH
basinlength
787
BASINMOUNTOFFSET
basinmountoffset
0
BASINMOUNTOFFSET02
basinmountoffset02
0
BASINWIDTH
basinwidth
475
BOTTOMCORNERRADIUS
bottomcornerradius
22
CATEGORY
category
Pr_40_20_96_81 : Sinks
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Glacier white, Cameo white, Bone, Vanilla
COLOUROPTIONS
colouroptions
Bone, Cameo white, Glacier white, Vanilla
CONSTITUENTS
constituents
n/a
COST
cost
0
COUNTERTHICKNESS
counterthickness
40
COUNTERVOIDLENGTH
countervoidlength
733.2
COUNTERVOIDWIDTH
countervoidwidth
421.2
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
n/a
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Solid surface double sink with large corner radius
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
0
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Easy to clean and maintain
FINISH
finish
n/a
FORM
form
Double inset countertop or mounted under countertop (undermount)
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
SINK
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
INTERNALDEPTH
internaldepth
227
INTERNALLENGTH
internallength
734
INTERNALWIDTH
internalwidth
423
MANUFACTURERNAME
manufacturername
DuPont Corian
MANUFACTURERURL
manufacturerurl
www.dupont.co.uk
MASKINGREGION_850
maskingregion_850
1
MASKINGREGION_850_OFFSET
maskingregion_850_offset
0
MASSUNIT
massunit
1
MATERIAL
material
DuPont™ Corian® solid surface material
MODELNUMBER
modelnumber
850
MODELREFERENCE
modelreference
Smooth 850
NAME
name
Smooth 850 Integrated Sink
NBSDESCRIPTION
nbsdescription
Sinks
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/344
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
241.00000036632
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
785.0000011932
NOMINALWIDTH
nominalwidth
474.00000072048
PART_TYPE
part type
0
PERIMETERVISABILITY
perimetervisability
0
PLUMBINGFIXTURELEFT
plumbingfixtureleft
128.5
PLUMBINGFIXTUREOFFSET
plumbingfixtureoffset
101.6
PLUMBINGFIXTURERIGHT
plumbingfixtureright
128.5
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/DuPont_Corian_Kitchen_and_Bathroom_Product_catalogue.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
RIGHTLENGTH
rightlength
393.5
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SINKMOUNTING
sinkmounting
CounterTop
SINKOFFSET
sinkoffset
0
SINKTYPE
sinktype
Other
SIZE
size
785 x 474 x 241 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TOPCORNERRADIUS
topcornerradius
n/a
TOPLENGTH
toplength
135.3
UNICLASS2
uniclass2
45-31-79/415
UNICLASS2015DESCRIPTION
uniclass2015description
Sinks
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_96_81
UNICLASS2015VERSION
uniclass2015version
Products v1.1
VENT_CONNECTION
vent connection
0
VERSION
version
1
VOIDBOTTOMWIDTH
voidbottomwidth
210.6
VOIDRIGHTLENGTH
voidrightlength
366.6
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
90.0000001368
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
Rectangular front horizontal position overflow hole
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
No tapholes
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
Round bottom waste outlet with no chainstay hole
WEIGHT
weight
n/a
WFU
wfu
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D