User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
SVS 48"X48" Single Wall Curb
VARIANTLOD
HI
APPARENTLOAD
Apparent Load
0.000
CONNECTOR1DESCRIPTION
Connector 1 Description
Power
DEFAULTELEVATION
Default Elevation
4.000
FUSIBLELINKTEMPERATURE
Fusible Link Temperature
0.000
ELECTRICALSIGNALDESCRIPTION
Electrical Signal Description
No Electricals
ELECTRICALSIGNAL
Electrical Signal
1.000
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
0.000
NUMBEROFPOLES
Number of Poles
1.000
TURNWARNINGOFF
Turn Warning Off
0.000
HASBURGLARBARS
Has Burglar Bars
0.000
DOORISOPEN
Door Is Open
1.000
CLOSINGDESCRIPTION
Closing Description
Has Roof Top Manual
CLOSINGOPTIONS
Closing Options
1.000
WIDTH
Width
4.000
OPENINGDEPTH
Opening Depth
1.000
OPENCLOSEANGLE
Open Close Angle
90.000
LENGTH
Length
4.000
CURBHEIGHT
Curb Height
1.000
CURBBYOTHERSHEIGHT
Curb By Others Height
0.000
PRODUCTPAGEURL
Product Page URL
http://www.nystrom.com/smoke-vents/smokescape/double-door
URL
http://www.nystrom.com/
TYPECOMMENTS
Type Comments
Load From Catalog
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.nystrom.com/smoke-vents/smokescape
MODEL
Model
SVSG_D1N
MANUFACTURER
Manufacturer
Nystrom
EFFECTIVEVENTINGAREA
Effective Venting Area
14.400
DESCRIPTION
Description
SmokEscape Smoke Vent With Double Doors
COPYRIGHT
Copyright ©
©2011 Nystrom, Inc
CERTIFICATION
Certification
UL793
ASSEMBLYCODE
Assembly Code
B20
DOORREPRESENTATIONLENGTH
Door Representation Length
4.420
CTRLWIDTH
CTRL Width
4.000
CTRLWARNINGBOXVISIBILITY
CTRL Warning Box Visibility
0.000
CTRLLENGTH
CTRL Length
4.000
HASROOFTOPMANUAL
Has Roof Top Manual
1.000
HASMANUALWINCH
Has Manual Winch
0.000
HAS3BUTTONOPERATEDMOTOR
Has 3 Button Operated Motor
0.000
DOORWIDTH
Door Width
2.170
DOORLENGTH
Door Length
4.390
CTRLDOORREPRESENTATION
CTRL Door Representation
0.000
CTRLCURBHEIGHT
CTRL Curb Height
1.000
Additional Information
Recommendations
Similar parts
Similar catalogs
Related equipment
Embed part
Map of offices
Loading ...
Download CAD models
Previews
3D
2D