User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
STC 48, Quad Door, Double Wall Curb
u
VARIANTLOD
HI
OPENDOOR
Open Door
0.000
u
DOORANGLE
Door Angle
0.000
u
ROUGHOPENINGWIDTH
Rough Opening Width
4.420
u
ROUGHOPENINGLENGTH
Rough Opening Length
15.420
u
FLANGE
Flange
0.460
u
DOORWIDTH
Door Width
2.380
u
DOORLENGTH
Door Length
15.770
u
DOORDEPTH
Door Depth
0.330
u
DEFAULTELEVATION
Default Elevation
0.000
CWIDTH
C Width
5.000
u
CLENGTH
C Length
16.000
u
BURGLEBARWIDTH
Burgle Bar Width
4.290
u
BURGLEBARLENGTH
Burgle Bar Length
15.290
u
OPENINGOPERATIONLINKTEMPERATURE
Opening Operation - Link Temperature
165
u
OPENINGOPERATIONELECTRICALOPTIONS
Opening Operation - Electrical Options
[Electrical Options - High Voltage]
DOOR
Door
Quad
u
CURB
Curb
Double Wall Curb
u
CLOSINGOPERATION
Closing Operation
Rooftop Close
u
VOLTAGE
Voltage
0.000
WIDTH
Width
5.000
u
LENGTH
Length
12.000
u
HEIGHT
Height
1.350
u
WARRANTY
Warranty
5 Years
VERSION
Version
2014 - v1.0a
URL
http://www.nystrom.com/
PRODUCTPAGEURL
Product Page URL
https://www.nystrom.com/products/smoke-vents/quad-acousticmax-48
PRODUCTNAME
Product Name
Acoustical Smoke Vent Series
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://downloads.nystrom.com/nystrom-svxg-x-d2n-r-smoke-vent-shop-drawing.pdf
MODELNUMBERVENTOPTIONS
Model Number - Vent Options
H450R-SFM-SRVG
u
MODELNUMBERSAFETYRAILING
Model Number - Safety Railing
SRVG_x_NN
u
MODELNUMBERBURGLARBARS
Model Number - Burglar Bars
SVYG_x_Q2-B1A
u
MODEL
Model
SVXG_x_Q2
u
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-547-2635
MANUFACTURERFAXNUMBER
Manufacturer Fax Number
800-317-8770
MANUFACTUREREMAIL
Manufacturer Email
info@nystrom.com
MANUFACTURERADDRESS
Manufacturer Address
9300 73rd Avenue North Minneapolis, MN 55428
MANUFACTURER
Manufacturer
Nystrom
DESCRIPTION
Description
Acoustic Electrical Smoke Vent
COPYRIGHT
Copyright
©2015 Nystrom, Inc
THERMALPERFORMANCE
Thermal Performance
R-10
u
SOUNDCONTROL
Sound Control
STC 48, OITC 36
u
SAFETYRAILING
Safety Railing
1.000
STC50
STC 50
0.000
u
STC48
STC 48
1.000
u
QUADDOOR
Quad Door
1.000
u
LINKTEMPERATURE450
Link Temperature - 450
1.000
u
LINKTEMPERATURE360
Link Temperature - 360
0.000
u
LINKTEMPERATURE212
Link Temperature - 212
0.000
LINKTEMPERATURE280
Link Temperature - 280
0.000
u
ELECTRICALOPTIONSLOWVOLTAGE
Electrical Options - Low Voltage
0.000
ELECTRICALOPTIONSHIGHVOLTAGE
Electrical Options - High Voltage
1.000
FMLABELED
FM Labeled
1.000
DOUBLEWALLCURB
Double Wall Curb
1.000
u
DOUBLEDOOR
Double Door
0.000
u
CURBMOUNT
Curb Mount
0.000
u
CLOSINGOPERATIONROOFTOPCLOSE
Closing Operation - Rooftop Close
1.000
u
CLOSINGOPERATIONMANUALWINCH
Closing Operation - Manual Winch
0.000
CLOSINGOPERATIONLINEARACTUATOR
Closing Operation - Linear Actuator
0.000
u
BURGLARBARS
Burglar Bars
1.000
VAR_6X6BARSPACING
6" x 6" Bar Spacing
1.000
VAR_6X12BARSPACING
6" x 12" Bar Spacing
1.000
VAR_34BURGLARBARS
3/4" Burglar Bars
1.000
VAR_12BURGLARBARS
1/2" Burglar Bars
1.000
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D