User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Symmons
Description
SLW-3612-1.5.rfa
Bill of material
2.2 Flow Restrictor, Satin Nickel
IDENT
2.2 Flow Restrictor, Satin Nickel
u
ACTUAL_COMPONENT_WIDTH
actual component width
8.000
ACTUAL_HOLE_SIZE
actual hole size
1.250
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
©2015 Symmons Industries, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATE_CREATED
date created
January 30, 2015
DATE_MODIFIED
date modified
January 30, 2015
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Widespread Lavatory Faucet with Pop-Up Drain, 2.2 Flow Rate Restrictor, Satin Nickel
u
DESIGN_OPTION
design option
-1
DESIRED_COMPONENT_WIDTH
desired component width
8.000
DESIRED_HOLE_SIZE
desired hole size
1.250
EQUIPMENT_ABBREVIATION
equipment abbreviation
WLF
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0
GALLONS_PER_MINUTE
gallons per minute
2.200
u
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Symmons Industries, Inc.
MASSUNIT
massunit
1
MODEL
model
SLW-3612-STN
u
MODEL_DISCLAIMER
model disclaimer
Contact Symmons Industries, Inc. For More Information
OMNICLASS_NUMBER
omniclass number
23.45.55.00
OMNICLASS_TITLE
omniclass title
Sanitary Faucets, Wastes
PART_DESCRIPTION
part description
Widespread Lavatory Faucet with Pop-Up Drain, 2.2 Flow Rate Restrictor, Satin Nickel
u
PART_NUMBER
part number
SLW-3612-STN
u
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.symmons.com/~/media/Files/Symmons/Products/Duro/SLW3612_Duro_sub.pdf
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
http://www.symmons.com/Bathroom-Products/Duro/Symmons-Duro-Two-Handle-Widespread-Lavatory-Faucet-SLW-3612.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.symmons.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
Z_1_0_FLOW_RATE_RESTRICTOR
z 1.0 flow rate restrictor
0
Z_COMPONENT_PIPE_RADIUS
z component pipe radius
0.500
Z_COMPONENT_WIDTH_DESIRED
z component width desired
4.000
Z_CONTROL_COMPONENTS_PLACEMENT
z control components placement
8.000
Z_CUT_OUT_HOLE_SIZE
z cut out hole size
0.625
Z_DRAIN_MOUNTING_DEPTH_HOLE_ACTUAL_INTEGER
z drain mounting depth hole actual integer
1
Z_DRAIN_MOUNTING_DEPTH_HOLE_ACTUAL_LENGTH
z drain mounting depth hole actual length
15.638
Z_DRAIN_MOUNTING_DEPTH_HOLE_DESIRED_INTEGER
z drain mounting depth hole desired integer
1
Z_DRAIN_MOUNTING_DEPTH_HOLE_DESIRED_LENGTH
z drain mounting depth hole desired length
15.638
Z_DRAIN_MOUNTING_LENGTH_ACTUAL
z drain mounting length actual
9.651
u
Z_DRAIN_MOUNTING_LENGTH_DESIRED
z drain mounting length desired
9.651
u
Z_ERROR
z error
0
Z_ERROR_BOX_DEPTH
z error box depth
0.100
Z_ERROR_BOX_HEIGHT
z error box height
0.100
Z_ERROR_BOX_WIDTH
z error box width
0.100
Z_ERROR_TYPE
z error type
0
Z_FLOW_RATE_RESTRICTOR_SELECTION
z flow rate restrictor selection
No Selection
Z_GPM_GPM
z gpm gpm
1
Z_GPM_NUMBER
z gpm number
2.200
u
Z_MIDDLE_PIPE_RADIUS
z middle pipe radius
0.438
Z_OFFSET
z offset
0
Z_OVERALL_DEPTH
z overall depth
6.375
Z_OVERALL_HEIGHT
z overall height
6.625
Z_OVERALL_WIDTH
z overall width
10.500
Z_TYPE_FINISH
z type finish
4
u
Z_TYPE_FLOW_RESTRICTOR
z type flow restrictor
0
u
Z_TYPE_GPM
z type gpm
2.200
u
Z_VISIBILITY
z visibility
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D