User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Symmons
Description
SLS-3610-1.5.rfa
Bill of material
2.2 Flow Restrictor, Satin Nickel
IDENT
2.2 Flow Restrictor, Satin Nickel
u
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
©2015 Symmons Industries, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATE_CREATED
date created
January 30, 2015
DATE_MODIFIED
date modified
January 30, 2015
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Single Handle Lavatory Faucet, 2.2 Flow Rate Restrictor, Satin Nickel
u
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
LF
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0
GALLONS_PER_MINUTE
gallons per minute
2.200
u
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Symmons Industries, Inc.
MASSUNIT
massunit
1
MODEL
model
SLS-3610-STN
u
MODEL_DISCLAIMER
model disclaimer
Contact Symmons Industries, Inc. For More Information
OMNICLASS_NUMBER
omniclass number
23.45.55.00
OMNICLASS_TITLE
omniclass title
Sanitary Faucets, Wastes
PART_DESCRIPTION
part description
Single Handle Lavatory Faucet, 2.2 Flow Rate Restrictor, Satin Nickel
u
PART_NUMBER
part number
SLS-3610-STN
u
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.symmons.com/~/media/Files/Symmons/Products/Duro/SLS3612SLS3510LN01297LN01298Durosub.pdf
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
http://www.symmons.com/Bathroom-Products/Duro/Symmons-Duro-Single-Handle-Lavatory-Faucet-SLS-3610.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.symmons.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
Z_ERROR
z error
0
Z_ERROR_BOX_DEPTH
z error box depth
0.100
Z_ERROR_BOX_HEIGHT
z error box height
0.100
Z_ERROR_BOX_WITDH
z error box witdh
0.100
Z_ERROR_TYPE
z error type
0
Z_FLOW_RESTRICTOR_SELECTION
z flow restrictor selection
None
Z_GPM_GPM
z gpm gpm
1
Z_GPM_NUMBER
z gpm number
2.200
u
Z_HAS__5_INCH_IPS_SUPPLY_INLET_ADAPTERS
z has .5 inch ips supply inlet adapters
0
Z_HAS_0_5_FLOW_RESTRICTOR
z has 0.5 flow restrictor
0
Z_HAS_1_0_FLOW_RESTRICTOR
z has 1.0 flow restrictor
0
Z_HAS_4_INCH_DECK_PLATE
z has 4 inch deck plate
0
Z_HAS_POP_UP_DRAIN
z has pop up drain
0
Z_IS_NON_AERATOR_LAMINAR_FLOW
z is non aerator laminar flow
0
Z_OFFSET
z offset
0
Z_OVERALL_DEPTH
z overall depth
6.063
Z_OVERALL_HEIGHT
z overall height
7.250
Z_OVERALL_WIDTH
z overall width
2.250
Z_PIPE_RADIUS
z pipe radius
0.250
Z_TYPE_AERATOR
z type aerator
0
Z_TYPE_DECK_PLATE
z type deck plate
0
Z_TYPE_FAUCET
z type faucet
1
Z_TYPE_FINISH
z type finish
4
u
Z_TYPE_FLOW_RESTRICTOR
z type flow restrictor
0
u
Z_TYPE_GPM
z type gpm
2.200
u
Z_TYPE_INLET_ADAPTER
z type inlet adapter
0
Z_TYPE_RESTRICTOR
z type restrictor
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D