User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Rationel
VARIANTNAME
1788 x 2118
ANALYTICCONSTRUCTION
Analytic Construction
<None>
DATEOFPUBLISHING
Date of publishing
12/12/2015
DESIGNCOUNTRY
Design country
Denmark
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Denmark
MANUFACTURERNAME
Manufacturer name
Rationel
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
EW48
PRODUCTFAMILY
Product family
AURAPLUS
PRODUCTGROUP
Product group
Wood/Aluminium
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Door sets
IFCCLASSIFICATION
IFC Classification
Door
NBSREFERENCECODE
NBS Reference Code
25-30
NBSREFERENCEDESCRIPTION
NBS Reference Description
Door And Window Systems
UNSPSCCODE
UNSPSC Code
301715
UNICLASS14CODE
Uniclass 1.4 Code
JL20
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Door And Window Systems
DESIREWIDTH
Desire Width
1788
DESIREHEIGHT
Desire Height
2118
MATERIALMAIN
Material main
Wood
MATERIALSECONDARY
Material secondary
Aluminium
TYPE2
Type 2
0
TYPE1
Type 1
1
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
RAIL
Rail
0
NOTE
Note
Please note that the min./max. dimensions are indicative. The weight and constructional characteristics of the glass may in some cases mean that the element is not available in the requested size. Please contact Rationel, if you require element sizes that are marginal as to the min./max. dimensions.
Z
906
DOORAREAL
Door areal
3.786984
WALLCLOSURE1
Wall closure
150
THERMALBRIDGELENGHT
Thermal Bridge Lenght
7812
ROUGHWIDTH
Rough Width
1812
ROUGHHEIGHT
Rough Height
2142
PLACEMENTINWALL
Placement in wall
50
PERCENTDOORHOLE
Percent Door Hole
3.4675615212528
JOINT
Joint
12
HEIGHT
Height
2118
WIDTH
Width
1788
FF
Ff
0.61721280047658
COMMENT
Comment
The energy value calculation is based on our window systems, starting with a 1-leaf hinged reference window with the standard size 1230mm x 1480mm. In case you need the exact value for each window type and size, we have to make a specific offer for the given model and size – please contact Rationel Vinduer for further information.
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.rationel.co.uk/professionals/installation-videos/
PRODUCTGUID
Product Guid
a35420dc-a9ab-4d0e-8585-ca1bd717133f
UVALUE
U-Value
0.79
GG
Gg
0.39
URL
http://www.rationel.com
MODEL
Model
RATIONEL Auraplus Premium
MANUFACTURER
Manufacturer
RATIONEL
FIREESCAPE
Fire Escape
Yes
EREF
Eref
5.6
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D